TI BLE5-Stack API Documentation  9.14.01
Macros
ATT Opcode field bitmasks

Macros

#define ATT_AUTHEN_SIG_FLAG_BIT   0x80
 Authentication Signature Flag (bit 7) More...
 
#define ATT_BT_UUID_SIZE   2
 Size of 16-bit Bluetooth UUID. More...
 
#define ATT_CMD_FLAG_BIT   0x40
 Command Flag (bit 6) More...
 
#define ATT_METHOD_BITS   0x3f
 Method (bits 5-0) More...
 
#define ATT_MSG_TIMEOUT   30
 ATT Response or Confirmation timeout. More...
 
#define ATT_UUID_SIZE   16
 Size of 128-bit UUID. More...
 

Detailed Description

Macro Definition Documentation

§ ATT_AUTHEN_SIG_FLAG_BIT

#define ATT_AUTHEN_SIG_FLAG_BIT   0x80

Authentication Signature Flag (bit 7)

§ ATT_BT_UUID_SIZE

#define ATT_BT_UUID_SIZE   2

Size of 16-bit Bluetooth UUID.

§ ATT_CMD_FLAG_BIT

#define ATT_CMD_FLAG_BIT   0x40

Command Flag (bit 6)

§ ATT_METHOD_BITS

#define ATT_METHOD_BITS   0x3f

Method (bits 5-0)

§ ATT_MSG_TIMEOUT

#define ATT_MSG_TIMEOUT   30

ATT Response or Confirmation timeout.

§ ATT_UUID_SIZE

#define ATT_UUID_SIZE   16

Size of 128-bit UUID.

© Copyright 1995-2025, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale