PSA Crypto
Overview
Arm’s Platform Security Architecture (PSA) is a holistic set of threat models, security analyses, hardware and firmware architecture specifications, an open source firmware reference implementation, and an independent evaluation and certification scheme. PSA provides a recipe, based on industry best practice, that allows security to be consistently designed in, at both a hardware and firmware level.
The PSA Crypto API is an important PSA component that provides a portable interface to cryptographic operations on a wide range of hardware. This implementation is provided as a wrapper around TI SimpleLink Crypto Drivers. Refer to PSA Certified Crypto API v1.1.0 for details on the API.
Hardware acceleration is implemented for AES-CBC, AES-CCM, AES-CMAC, AES-CBCMAC, AES-CTR, AES-ECB, AES-GCM, ECDH, ECDSA, SHA2, and TRNG.
Usage
Pre-built libraries are provided in the source/third_party/psa_crypto/lib folder.
To utilize PSA Crypto APIs, include the following header: source/third_party/psa_crypto/include/psa/crypto.h
For a TF-M enabled project, link the library: source/third_party/psa_crypto/lib/<compiler>/<arch>/psa_crypto_<device>_ns.a.
For a secure-only project, link the library: source/third_party/psa_crypto/lib/<compiler>/<arch>/psa_crypto_<device>.a.
Limitations
Currently, this software library only supports TF-M enabled projects for CC13x4/CC26x4/x3 and secure-only projects for CC27xx.
For information on support and limitations for crypto drivers, see the SimpleLink MCU SDK Driver API Reference.