Channel Sounding Timing Parameters

Many parameters impact Channel Soundings procedure duration. Bluetooth® LE 6 specification defines mandatory and optional values for some of these parameters. Other timing parameters are fixed.

The two first sections below show the settings defined by the specification. The first includes the parameters having several possible values and which one are supported by Zigbee 3.0. The second, the fixed ones as defined in the specification. The third one shows the timing parameters based on the packet view.

Variable Parameters

Parameter

Description

Supported

T_FCS

Time for Frequency Change Spacing

80 µs | 100 µs | 120 µs | 150 µs

T_IP1

Time for Interlude Period 1

40 µs | 50 µs | 60 µs | 80 µs | 145 µs

T_IP2

Time for Interlude Period 2

40 µs | 50 µs | 60 µs | 80 µs | 145 µs

T_SW

Time for antenna switch

1 µs | 2 µs | 4 µs | 10 µs

Optional PHY supported

Physical layer

RFU | 2M PHY | 2M BT PHY

T_PM

Time for Phase Measurement

10 µs | 20 µs | 40 µs

Note

Bolded values are mandatory, the others are optional.

Fixed Parameters

Parameter

Description

Supported

T_FM

Time for Frequency Measurement

80 µs

T_GD

Time for Guard period

10 µs

T_RD

Time for transmission (RampDown)

5 µs

T_SY

Time for synchronization sequence (CS packet)

LE 1M PHY = 44 µs | LE 2M / 2M 2BT = 26 µs

T_MAX_PROCEDURE

Time after a CS procedure is considered complete and closed

RFU | 2M PHY | 2M BT PHY

Parameters details

  • T_FCS

../_images/ditaa-9d282e224cda19cb3891b9d48758a1e09c69b8fa.png
  • T_IP1 and T_RD

../_images/ditaa-0b0672a2689dece36155776b5c878a5bd67a4cf8.png
  • T_IP2 and T_RD

../_images/ditaa-a775cae65b414ccc348bde52a3deb4ba5c0ac7be.png ../_images/ditaa-109029429abe67574c097348d000f7e17a3d1c39.png
  • T_SW and T_PM

../_images/Antenna_switch_procedure.png

Antenna switch procedure in a 3:1 configuration with the antenna path permutation slot

  • T_FM

../_images/ditaa-d198a2d7b4075a20bc88bed3e553b681b2be4e13.png
  • T_GD, only for Mode 0 and Mode 3 steps.

../_images/ditaa-58c07b30de8ce610cd4e76b21f27980669d58c87.png
  • T_SY

../_images/ditaa-3fc8195d995ab8e8ba7e958c369c92b556b5400c.png