Parsed Commissioning.NetworkStartResponse payload. More...
#include <zb_zcl_touchlink_commissioning.h>
Data Fields | |
| zb_uint32_t | trans_id |
| zb_uint8_t | status |
| zb_ext_pan_id_t | ext_pan_id |
| zb_uint8_t | nwk_upd_id |
| zb_uint8_t | channel |
| zb_uint16_t | pan_id |
Parsed Commissioning.NetworkStartResponse payload.
| zb_uint8_t zb_zll_commissioning_network_start_res_s::channel |
Logical channel.
| zb_ext_pan_id_t zb_zll_commissioning_network_start_res_s::ext_pan_id |
Extended Pan ID.
| zb_uint8_t zb_zll_commissioning_network_start_res_s::nwk_upd_id |
Network update identifier.
| zb_uint16_t zb_zll_commissioning_network_start_res_s::pan_id |
Pqn ID.
| zb_uint8_t zb_zll_commissioning_network_start_res_s::status |
Status.
| zb_uint32_t zb_zll_commissioning_network_start_res_s::trans_id |
Inter-PAN transaction identifier.