Response by Raw_req. More...
#include <zboss_api_zdo.h>
Data Fields | |
| zb_uint8_t | tsn |
| zb_uint8_t | status |
| zb_uint8_t | payload [ZB_ZDO_MAX_PAYLOAD_SIZE - 1U] |
Response by Raw_req.
| zb_uint8_t zb_zdo_raw_resp_s::payload[ZB_ZDO_MAX_PAYLOAD_SIZE - 1U] |
Raw response payload.
| zb_uint8_t zb_zdo_raw_resp_s::status |
Operation status.
| zb_uint8_t zb_zdo_raw_resp_s::tsn |
ZDP transaction sequence number