Developing with ZBOSS for Zigbee
Data Fields
zb_zcl_tunneling_srv_rec_s Struct Reference
Zigbee stack API
»
ZCL API
»
ZCL clusters
»
ZCL Tunneling cluster
»
Tunneling cluster commands
Data Fields
zb_uint16_t
dst_addr
zb_uint8_t
dst_ep
zb_uint8_t
src_ep
zb_zcl_tunneling_request_tunnel_t
tunnel_options
zb_uint16_t
close_tunnel_timeout
zb_uint16_t
max_incoming_to_srv_transfer_size
The documentation for this struct was generated from the following file:
/conan-data/ti_zigbee/9.14.00.04/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_stable/include/zcl/zb_zcl_tunneling.h
Copyright (c) 2012-2022 DSR Corporation, Golden CO, USA.
http://www.dsr-zboss.com
http://www.dsr-corporation.com
ZBOSS documentation. Wed Oct 29 2025.