PM2.5 Measurement cluster attributes. More...
#include <zb_zcl_pm2_5_measurement.h>
Data Fields | |
| zb_single_t | measured_value |
| MeasuredValue attribute, ZCL spec 4.13.2.1.1. More... | |
| zb_single_t | min_measured_value |
| MinMeasuredValue attribute, ZCL spec 4.13.2.1.2. More... | |
| zb_single_t | max_measured_value |
| MaxMeasuredValue attribute, ZCL spec 4.13.2.1.3. More... | |
| zb_single_t | tolerance |
| Tolerance attribute, ZCL spec 4.13.2.1.4. More... | |
PM2.5 Measurement cluster attributes.
| zb_single_t zb_zcl_pm2_5_measurement_attrs_s::max_measured_value |
MaxMeasuredValue attribute, ZCL spec 4.13.2.1.3.
| zb_single_t zb_zcl_pm2_5_measurement_attrs_s::measured_value |
MeasuredValue attribute, ZCL spec 4.13.2.1.1.
| zb_single_t zb_zcl_pm2_5_measurement_attrs_s::min_measured_value |
MinMeasuredValue attribute, ZCL spec 4.13.2.1.2.
| zb_single_t zb_zcl_pm2_5_measurement_attrs_s::tolerance |
Tolerance attribute, ZCL spec 4.13.2.1.4.