Structure representation of Image Page Request command payload. More...
#include <zb_zcl_ota_upgrade.h>
Structure representation of Image Page Request command payload.
| zb_uint8_t zb_zcl_ota_upgrade_image_page_s::data_size_max |
Maximum data size
| zb_uint8_t zb_zcl_ota_upgrade_image_page_s::fc |
Field Control, see zb_zcl_ota_upgrade_image_page_fc_e
| zb_uint32_t zb_zcl_ota_upgrade_image_page_s::file_offset |
File offset
| zb_uint32_t zb_zcl_ota_upgrade_image_page_s::file_version |
File version
| zb_uint16_t zb_zcl_ota_upgrade_image_page_s::image_type |
Image type
| zb_uint16_t zb_zcl_ota_upgrade_image_page_s::manufacturer |
Manufacturer code
| zb_ieee_addr_t zb_zcl_ota_upgrade_image_page_s::node_addr |
Request node address
| zb_uint16_t zb_zcl_ota_upgrade_image_page_s::page_size |
Page size
| zb_uint16_t zb_zcl_ota_upgrade_image_page_s::response_spacing |
Response Spacing