Structure representation of OTA File Header, see ZCL8 specification, subsection 11.4.2, Table 11-2. OTA Header Fields. More...
#include <zb_zcl_ota_upgrade.h>
Structure representation of OTA File Header, see ZCL8 specification, subsection 11.4.2, Table 11-2. OTA Header Fields.
| zb_uint16_t zb_zcl_ota_upgrade_file_header_s::fc |
OTA Header Field control
| zb_uint32_t zb_zcl_ota_upgrade_file_header_s::file_id |
OTA upgrade file identifier
| zb_uint32_t zb_zcl_ota_upgrade_file_header_s::file_version |
File version
| zb_uint16_t zb_zcl_ota_upgrade_file_header_s::header_length |
OTA Header length
| zb_char_t zb_zcl_ota_upgrade_file_header_s::header_string[32] |
OTA Header string
| zb_uint16_t zb_zcl_ota_upgrade_file_header_s::header_version |
OTA Header version
| zb_uint16_t zb_zcl_ota_upgrade_file_header_s::image_type |
Image type
| zb_uint16_t zb_zcl_ota_upgrade_file_header_s::manufacturer_code |
Manufacturer code
| zb_uint16_t zb_zcl_ota_upgrade_file_header_s::stack_version |
Zigbee Stack version
| zb_uint32_t zb_zcl_ota_upgrade_file_header_s::total_image_size |
Total Image size (including header)