Structure representation of client side variables. More...
#include <zb_zcl_ota_upgrade.h>
Data Fields | |
| zb_uint32_t | download_file_size |
| zb_uint16_t | timer_query |
| zb_uint16_t | timer_counter |
| zb_uint16_t | hw_version |
| zb_uint8_t | max_data_size |
| zb_uint8_t | img_block_req_sent |
| zb_uint8_t | pending_img_block_resp |
Structure representation of client side variables.