Logo
Developing with ZBOSS for Zigbee
zb_zcl_metering_request_fast_poll_mode_payload_s Struct Reference

#include <zb_zcl_metering.h>

Data Fields

zb_uint8_t fast_poll_update_period
 
zb_uint8_t duration_in_minutes
 

Detailed Description

RequestFastPollMode command payload

See also
SE spec, subclause D.3.3.3.1.4

Field Documentation

§ duration_in_minutes

zb_uint8_t zb_zcl_metering_request_fast_poll_mode_payload_s::duration_in_minutes

Desired duration for the server to remain in fast poll mode not to exceed 15 minutes

§ fast_poll_update_period

zb_uint8_t zb_zcl_metering_request_fast_poll_mode_payload_s::fast_poll_update_period

Desired FastPollUpdatePeriod attribute.


The documentation for this struct was generated from the following file: