Declare Set/Clear Zone Status bits. More...
#include <zb_zcl_ias_zone.h>
Data Fields | |
| zb_uint16_t | bits |
| zb_bool_t | is_set |
| zb_uint8_t | endpoint |
Declare Set/Clear Zone Status bits.
| zb_uint16_t zb_zcl_ias_zone_status_param_s::bits |
Bits map, see zb_zcl_ias_zone_zonestatus_e
| zb_uint8_t zb_zcl_ias_zone_status_param_s::endpoint |
endpoint
| zb_bool_t zb_zcl_ias_zone_status_param_s::is_set |
true - set, false - clean