Structure representsation of Initiate Test Mode - Errata to 05-3520-29 Spec, 1.1.23.2.2.1. More...
#include <zb_zcl_ias_zone.h>
Data Fields | |
| zb_uint8_t | test_mode_duration |
| zb_uint8_t | current_zone_sens_level |
Structure representsation of Initiate Test Mode - Errata to 05-3520-29 Spec, 1.1.23.2.2.1.
| zb_uint8_t zb_zcl_ias_zone_init_test_mode_ha_s::current_zone_sens_level |
Current Zone Sensitivity Level
| zb_uint8_t zb_zcl_ias_zone_init_test_mode_ha_s::test_mode_duration |
Test mode duration