Structure representsation of Get Zone Status command, ZCL spec 8.3.2.3.8.1. More...
#include <zb_zcl_ias_ace.h>
Data Fields | |
| zb_uint8_t | starting_zone_id |
| zb_uint8_t | max_num_zone_ids |
| zb_uint8_t | zone_status_mask_flag |
| zb_uint16_t | zone_status_mask |
Structure representsation of Get Zone Status command, ZCL spec 8.3.2.3.8.1.
| zb_uint8_t zb_zcl_ias_ace_get_zone_status_s::max_num_zone_ids |
Max Number of Zone IDs Requested Field
| zb_uint8_t zb_zcl_ias_ace_get_zone_status_s::starting_zone_id |
Starting Zone ID, see zb_zcl_ias_ace_zone_table_s
| zb_uint16_t zb_zcl_ias_ace_get_zone_status_s::zone_status_mask |
Zone Status Mask Field, see zb_zcl_ias_zone_zonestatus_e
| zb_uint8_t zb_zcl_ias_ace_get_zone_status_s::zone_status_mask_flag |
Zone Status Mask Flag Field