Logo
Developing with ZBOSS for Zigbee
zb_zcl_ias_ace_get_zone_status_resp_s Struct Reference

Structure representsation of Get Zone Status Response command, ZCL spec 8.3.2.4.9. More...

#include <zb_zcl_ias_ace.h>

Data Fields

zb_uint8_t zone_status_complete
 
zb_uint8_t length
 
zb_zcl_ias_ace_zone_status_t zone_id_status [ZB_ZCL_IAS_ACE_ZONE_TABLE_LENGTH]
 

Detailed Description

Structure representsation of Get Zone Status Response command, ZCL spec 8.3.2.4.9.

Field Documentation

§ length

zb_uint8_t zb_zcl_ias_ace_get_zone_status_resp_s::length

Number of Zones

§ zone_id_status

zb_zcl_ias_ace_zone_status_t zb_zcl_ias_ace_get_zone_status_resp_s::zone_id_status[ZB_ZCL_IAS_ACE_ZONE_TABLE_LENGTH]

Status of Zone IDs, see zb_zcl_ias_ace_zone_status_t

§ zone_status_complete

zb_uint8_t zb_zcl_ias_ace_get_zone_status_resp_s::zone_status_complete

Zone Status Complete Field


The documentation for this struct was generated from the following file: