Structure representsation of Get Panel Status Response command, ZCL spec 8.3.2.4.6. More...
#include <zb_zcl_ias_ace.h>
Data Fields | |
| zb_uint8_t | panel_status |
| zb_uint8_t | seconds_remaining |
| zb_uint8_t | aud_notification |
| zb_uint8_t | alarm_status |
Structure representsation of Get Panel Status Response command, ZCL spec 8.3.2.4.6.
| zb_uint8_t zb_zcl_ias_ace_get_panel_status_resp_s::alarm_status |
Alarm Status Field, see zb_zcl_ias_ace_alarm_status_e
| zb_uint8_t zb_zcl_ias_ace_get_panel_status_resp_s::aud_notification |
Audible Notification, see zb_zcl_ias_ace_aud_notification_e
| zb_uint8_t zb_zcl_ias_ace_get_panel_status_resp_s::panel_status |
Panel Status, see zb_zcl_ias_ace_panel_status_e
| zb_uint8_t zb_zcl_ias_ace_get_panel_status_resp_s::seconds_remaining |
Seconds Remaining Parameter