Structure representsation of Bypass command, ZCL spec 8.3.2.4.2.1. More...
#include <zb_zcl_ias_ace.h>
Data Fields | |
| zb_uint8_t | length |
| zb_uint8_t | zone_id [ZB_ZCL_IAS_ACE_ZONE_TABLE_LENGTH] |
| zb_uchar_t | arm_disarm_code [ZB_ZCL_MAX_STRING_SIZE] |
Structure representsation of Bypass command, ZCL spec 8.3.2.4.2.1.
| zb_uchar_t zb_zcl_ias_ace_bypass_s::arm_disarm_code[ZB_ZCL_MAX_STRING_SIZE] |
Arm/Disarm Code
| zb_uint8_t zb_zcl_ias_ace_bypass_s::length |
Number of Zones
| zb_uint8_t zb_zcl_ias_ace_bypass_s::zone_id[ZB_ZCL_IAS_ACE_ZONE_TABLE_LENGTH] |
Zone ID array, see zb_zcl_ias_ace_zone_table_s