ZCL frame header with manufacturer code. More...
#include <zb_zcl_common.h>
Data Fields | |
| zb_zcl_frame_ctrl_t | frame_ctrl |
| zb_uint16_t | manufacturer_code |
| zb_uint8_t | seq_number |
| zb_uint8_t | command_id |
ZCL frame header with manufacturer code.
| zb_uint8_t zb_zcl_frame_hdr_full_s::command_id |
Command Identifier Field
| zb_zcl_frame_ctrl_t zb_zcl_frame_hdr_full_s::frame_ctrl |
Frame control filed see zb_zcl_frame_ctrl_s
| zb_uint16_t zb_zcl_frame_hdr_full_s::manufacturer_code |
Manufacturer Code
| zb_uint8_t zb_zcl_frame_hdr_full_s::seq_number |
Transaction Sequence Number