Structure representation of Event Notification command. More...
#include <zb_zcl_en50523_appliance_events_and_alerts.h>
Data Fields | |
| zb_uint8_t | event_header |
| zb_uint8_t | event_identification |
Structure representation of Event Notification command.
| event_header | - Event header field |
| event_identification | - Event Identification field, see zb_zcl_en50523_appl_ev_and_alerts_event_identification_e |