UpdateCIN Command Payload Format More...
#include <zb_zcl_device_management.h>
Data Fields | |
| zb_uint32_t | issuer_event_id |
| zb_uint32_t | implement_time |
| zb_uint32_t | provider_id |
| zb_uint8_t | customer_id [ZB_ZCL_DEVICE_MANAGEMENT_CUSTOMER_ID_MAX_SIZE] |
UpdateCIN Command Payload Format
| zb_uint8_t zb_zcl_device_management_update_cin_cmd_payload_s::customer_id[ZB_ZCL_DEVICE_MANAGEMENT_CUSTOMER_ID_MAX_SIZE] |
The CustomerID Number field the Customer ID Number (see max size below).
| zb_uint32_t zb_zcl_device_management_update_cin_cmd_payload_s::implement_time |
The CIN Implementation Time field represents a UTC date and time at which the updated CustomerIDNumber will become active.
| zb_uint32_t zb_zcl_device_management_update_cin_cmd_payload_s::issuer_event_id |
The Issuer Event ID field represents a unique identifier generated by the commodity provider.
| zb_uint32_t zb_zcl_device_management_update_cin_cmd_payload_s::provider_id |
The Provider ID field represents a unique identifier for the commodity provider to whom this command relates.