Logo
Developing with ZBOSS for Zigbee
zb_zcl_carbon_dioxide_measurement_attrs_s Struct Reference

Carbon Dioxide Measurement cluster attributes. More...

#include <zb_zcl_carbon_dioxide_measurement.h>

Data Fields

zb_single_t measured_value
 MeasuredValue attribute, ZCL spec 4.13.2.1.1. More...
 
zb_single_t min_measured_value
 MinMeasuredValue attribute, ZCL spec 4.13.2.1.2. More...
 
zb_single_t max_measured_value
 MaxMeasuredValue attribute, ZCL spec 4.13.2.1.3. More...
 
zb_single_t tolerance
 Tolerance attribute, ZCL spec 4.13.2.1.4. More...
 

Detailed Description

Carbon Dioxide Measurement cluster attributes.

Field Documentation

§ max_measured_value

zb_single_t zb_zcl_carbon_dioxide_measurement_attrs_s::max_measured_value

MaxMeasuredValue attribute, ZCL spec 4.13.2.1.3.

See also
ZB_ZCL_ATTR_CARBON_DIOXIDE_MEASUREMENT_MAX_MEASURED_VALUE_ID

§ measured_value

zb_single_t zb_zcl_carbon_dioxide_measurement_attrs_s::measured_value

MeasuredValue attribute, ZCL spec 4.13.2.1.1.

See also
ZB_ZCL_ATTR_CARBON_DIOXIDE_MEASUREMENT_MEASURED_VALUE_ID

§ min_measured_value

zb_single_t zb_zcl_carbon_dioxide_measurement_attrs_s::min_measured_value

MinMeasuredValue attribute, ZCL spec 4.13.2.1.2.

See also
ZB_ZCL_ATTR_CARBON_DIOXIDE_MEASUREMENT_MIN_MEASURED_VALUE_ID

§ tolerance

zb_single_t zb_zcl_carbon_dioxide_measurement_attrs_s::tolerance

Tolerance attribute, ZCL spec 4.13.2.1.4.

See also
ZB_ZCL_ATTR_CARBON_DIOXIDE_MEASUREMENT_TOLERANCE_ID

The documentation for this struct was generated from the following file: