Type to represent source address of ZCL message. More...
#include <zb_zcl_common.h>
Data Structures | |
| union | zb_zcl_addr_u |
Data Fields | |
| zb_uint8_t | addr_type |
| union zb_zcl_addr_s::zb_zcl_addr_u | u |
Type to represent source address of ZCL message.
It is needed if ZGP sink is enabled and therefore messages can be received from ZGPD devices which are identified by 32-bit source Id.
| zb_uint8_t zb_zcl_addr_s::addr_type |
address type (see zcl_addr_type)