#include <zboss_api_buf.h>
Data Fields | |
| union { | |
| zb_buf_hdr_t hdr | |
| struct zb_buf_s * next | |
| } | u |
| zb_uint8_t | buf [ZB_IO_BUF_SIZE] |
Packet buffer (legacy)
| zb_uint8_t zb_leg_buf_s::buf[ZB_IO_BUF_SIZE] |
Data
| zb_buf_hdr_t zb_leg_buf_s::hdr |
Buffer header, if buffer is used
| struct zb_buf_s* zb_leg_buf_s::next |
Ref to next free buffer, if buffer is not used
| union { ... } zb_leg_buf_s::u |
Buffer header