APSME-REMOVE-ALL-GROUPS.confirm primitive parameters. More...
#include <zboss_api_aps.h>
Data Fields | |
| zb_uint8_t | endpoint |
| zb_ret_t | status |
APSME-REMOVE-ALL-GROUPS.confirm primitive parameters.
| zb_uint8_t zb_apsme_remove_all_groups_conf_s::endpoint |
The endpoint which is to be removed from all groups.
| zb_ret_t zb_apsme_remove_all_groups_conf_s::status |
The status of the request to remove all groups.