Data Structures | |
| struct | zb_zdo_mgmt_permit_joining_resp_s |
| Response from zb_zdo_mgmt_permit_joining_req. More... | |
| struct | zb_zdo_not_supported_resp_s |
| Not Supported Response. More... | |
| struct | zb_zdo_mgmt_nwk_ieee_joining_list_param_s |
| Parameters for Mgmt_NWK_IEEE_Joining_List_req. More... | |
| struct | zb_zdo_mgmt_nwk_ieee_joining_list_req_s |
| Request for Mgmt_NWK_IEEE_Joining_List_req. More... | |
| struct | zb_zdo_mgmt_nwk_ieee_joining_list_rsp_s |
| Response for Mgmt_NWK_IEEE_Joining_List_rsp. More... | |
Typedefs | |
| typedef struct zb_zdo_mgmt_permit_joining_resp_s | zb_zdo_mgmt_permit_joining_resp_t |
| Response from zb_zdo_mgmt_permit_joining_req. | |
| typedef struct zb_zdo_not_supported_resp_s | zb_zdo_not_supported_resp_t |
| Not Supported Response. | |
| typedef struct zb_zdo_mgmt_nwk_ieee_joining_list_param_s | zb_zdo_mgmt_nwk_ieee_joining_list_param_t |
| Parameters for Mgmt_NWK_IEEE_Joining_List_req. More... | |
| typedef struct zb_zdo_mgmt_nwk_ieee_joining_list_req_s | zb_zdo_mgmt_nwk_ieee_joining_list_req_t |
| Request for Mgmt_NWK_IEEE_Joining_List_req. More... | |
| typedef struct zb_zdo_mgmt_nwk_ieee_joining_list_rsp_s | zb_zdo_mgmt_nwk_ieee_joining_list_rsp_t |
| Response for Mgmt_NWK_IEEE_Joining_List_rsp. More... | |
Functions | |
| void | zb_zdo_add_group_req (zb_uint8_t param) |
| ZDO interface for ADD-GROUP.request. More... | |
| void | zb_zdo_remove_group_req (zb_uint8_t param) |
| ZDO interface for REMOVE-GROUP.request. More... | |
| void | zb_zdo_remove_all_groups_req (zb_uint8_t param) |
| ZDO interface for REMOVE-ALL-GROUPS.request. More... | |
| void | zb_zdo_get_group_membership_req (zb_uint8_t param) |
| ZDO interface for ZCL Get Group Membership Command. More... | |
Parameters for Mgmt_NWK_IEEE_Joining_List_req.
Request for Mgmt_NWK_IEEE_Joining_List_req.
Response for Mgmt_NWK_IEEE_Joining_List_rsp.
| void zb_zdo_add_group_req | ( | zb_uint8_t | param | ) |
ZDO interface for ADD-GROUP.request.
| param | - (in/out) buffer with parameters |
Example
| void zb_zdo_get_group_membership_req | ( | zb_uint8_t | param | ) |
ZDO interface for ZCL Get Group Membership Command.
| param | - (in/out) buffer with parameters |
| void zb_zdo_remove_all_groups_req | ( | zb_uint8_t | param | ) |
ZDO interface for REMOVE-ALL-GROUPS.request.
| param | - (in/out) buffer with parameters |
| void zb_zdo_remove_group_req | ( | zb_uint8_t | param | ) |
ZDO interface for REMOVE-GROUP.request.
| param | - (in/out) buffer with parameters void group_remove_conf1(zb_uint8_t param) { zb_buf_t *buf = ZB_BUF_FROM_REF(param); zb_apsme_remove_group_req_t *req = ZB_GET_BUF_PARAM(ZB_BUF_FROM_REF(param), zb_apsme_add_group_req_t); zb_uint16_t grp_addr = req->group_address; if (buf->u.hdr.status == RET_OK) { TRACE_MSG(TRACE_APS1, "[1] Remove from group %hd with endpoint %hd - confirm", (FMT__H_H, req->group_address, req->endpoint)); zb_buf_reuse(buf); req = ZB_GET_BUF_PARAM(buf, zb_apsme_remove_group_req_t); req->group_address = grp_addr; req->endpoint = 0xEF; ZDO_START_ROUTINE_WITH_CALLBACK(param, zb_zdo_remove_group_req, group_remove_conf2); } } |