Data Structures | |
| struct | zb_zdo_callback_info_s |
| struct | zb_zdo_default_resp_s |
| struct | zb_zdo_get_diag_data_req_params_s |
| struct | zb_zdo_get_diag_data_resp_params_s |
Macros | |
| #define | ZB_ZDO_INVALID_TSN 0xFFU |
Typedefs | |
| typedef struct zb_zdo_callback_info_s | zb_zdo_callback_info_t |
| typedef struct zb_zdo_default_resp_s | zb_zdo_default_resp_t |
| typedef struct zb_zdo_get_diag_data_req_params_s | zb_zdo_get_diag_data_req_params_t |
| typedef struct zb_zdo_get_diag_data_resp_params_s | zb_zdo_get_diag_data_resp_params_t |
Functions | |
| void | zb_zdo_get_diag_data (zb_uint16_t short_address, zb_uint8_t *lqi, zb_int8_t *rssi) |
| Obtains last known LQI and RSSI values from device with specified short address. More... | |
| zb_ret_t | zb_zdo_get_diag_data_async (zb_bufid_t buf, zb_callback_t cb) |
| Obtains last known LQI and RSSI values from the device with the specified short address. More... | |
| void zb_zdo_get_diag_data | ( | zb_uint16_t | short_address, |
| zb_uint8_t * | lqi, | ||
| zb_int8_t * | rssi | ||
| ) |
Obtains last known LQI and RSSI values from device with specified short address.
| [in] | short_address | - address of device |
| [in,out] | lqi | - pointer to zb_uint8_t variable to store lqi value |
| [in,out] | rssi | - pointer to zb_uint8_t variable to store rssi value |
Example:
| zb_ret_t zb_zdo_get_diag_data_async | ( | zb_bufid_t | buf, |
| zb_callback_t | cb | ||
| ) |
Obtains last known LQI and RSSI values from the device with the specified short address.
| buf | - a buffer with request params, see zb_zdo_get_diag_data_req_params_t |
| cb | - a user's function to call when the response is ready. See zb_zdo_get_diag_data_resp_params_t for response params description. |
Example: