Modules | |
| NWK common constants | |
| NWK management service | |
| NWK PAN ID conflicts | |
| NWK MTORR functionality | |
Functions | |
| zb_ret_t | zb_mac_enable_interface (zb_uint8_t iface_id) |
| zb_ret_t | zb_mac_disable_interface (zb_uint8_t iface_id) |
| zb_bool_t | zb_mac_is_interface_active (zb_uint8_t iface_id) |
| void | zb_nwk_mm_set_channel_mask (zb_uint8_t iface_id, zb_uint8_t page_index, zb_uint32_t channel_mask) |