Macros | |
| #define | ZB_ZCL_TIME_TIME_STATUS_MASTER_BIT_IS_SET(val) ((val) & (1 << ZB_ZCL_TIME_MASTER)) |
| #define | ZB_ZCL_TIME_TIME_STATUS_SYNCHRONIZED_BIT_IS_SET(val) ((val) & (1 << ZB_ZCL_TIME_SYNCHRONIZED)) |
| #define | ZB_ZCL_TIME_TIME_STATUS_MASTER_ZONE_DST_BIT_IS_SET(val) ((val) & (1 << ZB_ZCL_TIME_MASTER_ZONE_DST)) |
| #define | ZB_ZCL_TIME_TIME_STATUS_SUPERSEDING_BIT_IS_SET(val) ((val) & (1 << ZB_ZCL_TIME_SUPERSEDING)) |
| #define | ZB_ZCL_TIME_CLUSTER_REVISION_DEFAULT ((zb_uint16_t)0x0002u) |
| Default value for Time cluster revision global attribute. | |
| #define | ZB_ZCL_TIME_TIME_INVALID_VALUE ((zb_time_t)0xFFFFFFFF) |
| Invalid value of Time attribute. | |
| #define | ZB_ZCL_TIME_TIME_DEFAULT_VALUE ZB_ZCL_TIME_TIME_INVALID_VALUE |
| Default value for Time attribute. | |
| #define | ZB_ZCL_TIME_TIME_MIN_VALUE ((zb_time_t)0x0) |
| Minimum value for Time attribute. | |
| #define | ZB_ZCL_TIME_TIME_MAX_VALUE ((zb_time_t)0xFFFFFFFE) |
| Maximum value for Time attribute. | |
| #define | ZB_ZCL_TIME_TIME_STATUS_DEFAULT_VALUE 0x00 |
| Default value for Time Status attribute. | |
| #define | ZB_ZCL_TIME_TIME_ZONE_DEFAULT_VALUE 0x00000000 |
| Default value for Time Zone attribute. | |
| #define | ZB_ZCL_TIME_DST_START_DEFAULT_VALUE ((zb_uint32_t)0xFFFFFFFF) |
| Default value for DstStart attribute. | |
| #define | ZB_ZCL_TIME_DST_END_DEFAULT_VALUE ((zb_uint32_t)0xFFFFFFFF) |
| Default value for DstEnd attribute. | |
| #define | ZB_ZCL_TIME_DST_SHIFT_DEFAULT_VALUE 0x00000000 |
| Default value for Dst Shift attribute. | |
| #define | ZB_ZCL_TIME_STANDARD_TIME_DEFAULT_VALUE ((zb_uint32_t)0xFFFFFFFF) |
| Default value for StandardTime attribute. | |
| #define | ZB_ZCL_TIME_LOCAL_TIME_DEFAULT_VALUE ((zb_uint32_t)0xFFFFFFFF) |
| Default value for LocalTime attribute. | |
| #define | ZB_ZCL_TIME_LAST_SET_TIME_DEFAULT_VALUE 0xffffffff |
| Default value for Last Set Time attribute. | |
| #define | ZB_ZCL_TIME_VALID_UNTIL_TIME_DEFAULT_VALUE 0xffffffff |
| Default value for Valid Until Time attribute. | |
| #define | ZB_ZCL_DECLARE_TIME_ATTRIB_LIST(attr_list, time, time_status, time_zone, dst_start, dst_end, dst_shift, standard_time, local_time, last_set_time, valid_until_time) |
| Declare attribute list for Time cluster. More... | |
Enumerations | |
| enum | zb_zcl_time_attr_e { ZB_ZCL_ATTR_TIME_TIME_ID = 0x0000, ZB_ZCL_ATTR_TIME_TIME_STATUS_ID = 0x0001, ZB_ZCL_ATTR_TIME_TIME_ZONE_ID = 0x0002, ZB_ZCL_ATTR_TIME_DST_START_ID = 0x0003, ZB_ZCL_ATTR_TIME_DST_END_ID = 0x0004, ZB_ZCL_ATTR_TIME_DST_SHIFT_ID = 0x0005, ZB_ZCL_ATTR_TIME_STANDARD_TIME_ID = 0x0006, ZB_ZCL_ATTR_TIME_LOCAL_TIME_ID = 0x0007, ZB_ZCL_ATTR_TIME_LAST_SET_TIME_ID = 0x0008, ZB_ZCL_ATTR_TIME_VALID_UNTIL_TIME_ID = 0x0009 } |
| Time cluster attribute identifiers. More... | |
| enum | zb_zcl_time_time_status_e { ZB_ZCL_TIME_MASTER = 0, ZB_ZCL_TIME_SYNCHRONIZED = 1, ZB_ZCL_TIME_MASTER_ZONE_DST = 2, ZB_ZCL_TIME_SUPERSEDING = 3 } |
| Permissible values for Time Status attribute,. More... | |
| #define ZB_ZCL_DECLARE_TIME_ATTRIB_LIST | ( | attr_list, | |
| time, | |||
| time_status, | |||
| time_zone, | |||
| dst_start, | |||
| dst_end, | |||
| dst_shift, | |||
| standard_time, | |||
| local_time, | |||
| last_set_time, | |||
| valid_until_time | |||
| ) |
Declare attribute list for Time cluster.
| attr_list | - attribute list name |
| time | - pointer to variable to store Time attribute value; write-optional acc.to ZCL8, be careful when redefining its handling |
| time_status | - pointer to variable to store Time Status attribute value; write-optional acc.to ZCL8, be careful when redefining its handling |
| time_zone | - pointer to variable to store Time Zone attribute value |
| dst_start | - pointer to variable to store Dst Start attribute value |
| dst_end | - pointer to variable to store Dst End attribute value |
| dst_shift | - pointer to variable to store Dst Shift attribute value |
| standard_time | - pointer to variable to store Standard Time attribute value |
| local_time | - pointer to variable to store Local Time attribute value |
| last_set_time | - pointer to variable to store Last Set Time attribute value |
| valid_until_time | - pointer to variable to store Valid Until Time attribute value |
Time and TimeStatus attributes are Read & Write-Optional acc. to ZCL8 spec. Due to internal implementation specifics Read-Write access mode is used for declaring the attributes, while optional writability is blocked by the stack in runtime automatically according to conditions from ZCL8 spec sections 3.12.2.2.1-3.12.2.2.2.
| #define ZB_ZCL_TIME_TIME_STATUS_MASTER_BIT_IS_SET | ( | val | ) | ((val) & (1 << ZB_ZCL_TIME_MASTER)) |
Check if Master bit of TimeStatus attribute is set.
| val | - 8-bit that contains value of TimeStatus attribute |
| #define ZB_ZCL_TIME_TIME_STATUS_MASTER_ZONE_DST_BIT_IS_SET | ( | val | ) | ((val) & (1 << ZB_ZCL_TIME_MASTER_ZONE_DST)) |
Check if MasterZoneDST bit of TimeStatus attribute is set.
| val | - 8-bit that contains value of TimeStatus attribute |
| #define ZB_ZCL_TIME_TIME_STATUS_SUPERSEDING_BIT_IS_SET | ( | val | ) | ((val) & (1 << ZB_ZCL_TIME_SUPERSEDING)) |
Check if Superseding bit of TimeStatus attribute is set.
| val | - 8-bit that contains value of TimeStatus attribute |
| #define ZB_ZCL_TIME_TIME_STATUS_SYNCHRONIZED_BIT_IS_SET | ( | val | ) | ((val) & (1 << ZB_ZCL_TIME_SYNCHRONIZED)) |
Check if Synchronized bit of TimeStatus attribute is set.
| val | - 8-bit that contains value of TimeStatus attribute |
| enum zb_zcl_time_attr_e |
Time cluster attribute identifiers.