Temperature Measurement cluster attributes | |
| enum | zb_zcl_temp_measurement_attr_e { ZB_ZCL_ATTR_TEMP_MEASUREMENT_VALUE_ID = 0x0000, ZB_ZCL_ATTR_TEMP_MEASUREMENT_MIN_VALUE_ID = 0x0001, ZB_ZCL_ATTR_TEMP_MEASUREMENT_MAX_VALUE_ID = 0x0002, ZB_ZCL_ATTR_TEMP_MEASUREMENT_TOLERANCE_ID = 0x0003 } |
| Temperature Measurement cluster attribute identifiers. More... | |
| #define | ZB_ZCL_TEMP_MEASUREMENT_CLUSTER_REVISION_DEFAULT ((zb_uint16_t)0x0003u) |
| Default value for Temperature Measurement cluster revision global attribute. | |
| #define | ZB_ZCL_ATTR_TEMP_MEASUREMENT_VALUE_UNKNOWN ((zb_int16_t)0x8000) |
| MeasuredValue attribute unknown value. | |
| #define | ZB_ZCL_ATTR_TEMP_MEASUREMENT_MIN_VALUE_MIN_VALUE ((zb_int16_t)0x954d) |
| MinMeasuredValue attribute minimum value. | |
| #define | ZB_ZCL_ATTR_TEMP_MEASUREMENT_MIN_VALUE_MAX_VALUE 0x7ffe |
| MinMeasuredValue attribute maximum value. | |
| #define | ZB_ZCL_ATTR_TEMP_MEASUREMENT_MIN_VALUE_INVALID ((zb_int16_t)0x8000) |
| MinMeasuredValue attribute invalid value. | |
| #define | ZB_ZCL_ATTR_TEMP_MEASUREMENT_MAX_VALUE_MIN_VALUE ((zb_int16_t)0x954e) |
| MaxMeasuredValue attribute minimum value. | |
| #define | ZB_ZCL_ATTR_TEMP_MEASUREMENT_MAX_VALUE_MAX_VALUE 0x7fff |
| MaxMeasuredValue attribute maximum value. | |
| #define | ZB_ZCL_ATTR_TEMP_MEASUREMENT_MAX_VALUE_INVALID ((zb_int16_t)0x8000) |
| MaxMeasuredValue attribute invalid value. | |
| #define | ZB_ZCL_ATTR_TEMP_MEASUREMENT_TOLERANCE_MIN_VALUE 0x0000 |
| Tolerance attribute minimum value. | |
| #define | ZB_ZCL_ATTR_TEMP_MEASUREMENT_TOLERANCE_MAX_VALUE 0x0800 |
| Tolerance attribute maximum value. | |
| #define | ZB_ZCL_TEMP_MEASUREMENT_VALUE_DEFAULT_VALUE ZB_ZCL_NON_VALUE_INT16 |
| Default value for Value attribute. | |
| #define | ZB_ZCL_TEMP_MEASUREMENT_MIN_VALUE_DEFAULT_VALUE ZB_ZCL_NON_VALUE_INT16 |
| Default value for MinValue attribute. | |
| #define | ZB_ZCL_TEMP_MEASUREMENT_MAX_VALUE_DEFAULT_VALUE ZB_ZCL_NON_VALUE_INT16 |
| Default value for MaxValue attribute. | |
| #define | ZB_ZCL_DECLARE_TEMP_MEASUREMENT_ATTRIB_LIST(attr_list, value, min_value, max_value, tolerance) |
| Declare attribute list for Temperature Measurement cluster - server side. More... | |
All commands in the cluster have only request form, and carry no payload.
| #define ZB_ZCL_DECLARE_TEMP_MEASUREMENT_ATTRIB_LIST | ( | attr_list, | |
| value, | |||
| min_value, | |||
| max_value, | |||
| tolerance | |||
| ) |
Declare attribute list for Temperature Measurement cluster - server side.
| attr_list | - attribute list name |
| value | - pointer to variable to store MeasuredValue attribute |
| min_value | - pointer to variable to store MinMeasuredValue attribute |
| max_value | - pointer to variable to store MAxMeasuredValue attribute |
| tolerance | - pointer to variable to store Tolerance attribute |
Temperature Measurement cluster attribute identifiers.