Modules | |
| Multistate Input cluster representing HVAC domain | |
Macros | |
| #define | ZB_ZCL_MI_GROUP_ID 0x0d |
| #define | ZB_ZCL_MI_SET_APP_TYPE_WITH_ID(_type, _id) ((ZB_ZCL_MI_GROUP_ID << 24) | ((_type & 0xff) << 16) | (_id & 0xffff)) |
Enumerations | |
| enum | zb_zcl_mi_application_types_e { ZB_ZCL_MI_APP_TYPE_APP_DOMAIN_HVAC, ZB_ZCL_MI_APP_TYPE_OTHER = 0xff } |
| Type values for Multistate Input cluster applications. More... | |
The ApplicationType attribute indicates the specific application usage for the cluster. ApplicationType is subdivided into Group, Type and an Index number, as follows:
Group = Bits 24 to 31 An indication of the cluster this attribute is part of. Multistate Input clusters have Group = 0x0d.
Type = Bits 16 to 23 The physical quantity that the PresentValue attribute of the cluster represents.
Index = Bits 0 to 15 The specific application usage of the cluster.
Type values for Multistate Input cluster applications.