Logo
Developing with ZBOSS for Zigbee

Enumerations

enum  zb_zcl_ai_pressure_in_pascal_e {
  ZB_ZCL_AI_PRESSURE_BOILER_PUMP_DIFFERENTIAL = ZB_ZCL_AI_SET_APP_TYPE_WITH_ID(ZB_ZCL_AI_APP_TYPE_PRESSURE, 0x0000), ZB_ZCL_AI_PRESSURE_BUILDING_STATIC, ZB_ZCL_AI_PRESSURE_COLD_DECK_DIFFERENTIAL_SENSOR, ZB_ZCL_AI_PRESSURE_CHILLED_WATER_BUILDING_DIFFERENTIAL,
  ZB_ZCL_AI_PRESSURE_COLD_DECK_DIFFERENTIAL, ZB_ZCL_AI_PRESSURE_COLD_DECK_STATIC, ZB_ZCL_AI_PRESSURE_CONDENSER_WATER_PUMP_DIFFERENTIAL, ZB_ZCL_AI_PRESSURE_DISCHARGE_DIFFERENTIAL,
  ZB_ZCL_AI_PRESSURE_DISCHARGE_STATIC_1, ZB_ZCL_AI_PRESSURE_DISCHARGE_STATIC_2, ZB_ZCL_AI_PRESSURE_EXHAUST_AIR_DIFFERENTIAL, ZB_ZCL_AI_PRESSURE_EXHAUST_AIR_STATIC,
  ZB_ZCL_AI_PRESSURE_EXHAUST_DIFFERENTIAL_0, ZB_ZCL_AI_PRESSURE_EXHAUST_DIFFERENTIAL_1, ZB_ZCL_AI_PRESSURE_HOT_DECK_DIFFERENTIAL_0, ZB_ZCL_AI_PRESSURE_HOT_DECK_DIFFERENTIAL_1,
  ZB_ZCL_AI_PRESSURE_HOT_DECK_STATIC, ZB_ZCL_AI_PRESSURE_HOT_WATER_BLDG_DIFF, ZB_ZCL_AI_PRESSURE_HEAT_EXCHANGER_STEAM, ZB_ZCL_AI_PRESSURE_MIN_OUTDOOR_AIR_DIFFERENTIAL,
  ZB_ZCL_AI_PRESSURE_OUTDOOR_AIR_DIFFERENTIAL, ZB_ZCL_AI_PRESSURE_PRIMARY_CHILLED_WATER_PUMP_DIFFERENTIAL, ZB_ZCL_AI_PRESSURE_PRIMATY_HOT_WATER_PUMP_DIFFERENTIAL, ZB_ZCL_AI_PRESSURE_RELIEF_DIFFERENTIAL,
  ZB_ZCL_AI_PRESSURE_RETURN_AIR_STATIC, ZB_ZCL_AI_PRESSURE_RETURN_DIFFERENTIAL, ZB_ZCL_AI_PRESSURE_SECONDARY_CHILLED_WATER_PUMP_DIFFERENTIAL, ZB_ZCL_AI_PRESSURE_SECONDARY_HOT_WATER_PUMP_DIFFERENTIAL,
  ZB_ZCL_AI_PRESSURE_SIDELOOP, ZB_ZCL_AI_PRESSURE_STEAM, ZB_ZCL_AI_PRESSURE_SUPPLY_DIFFERENTIAL_SENSOR, ZB_ZCL_AI_PRESSURE_OTHER = ZB_ZCL_AI_SET_APP_TYPE_WITH_ID(ZB_ZCL_AI_APP_TYPE_PRESSURE, 0xffff)
}
 Values for 'Pressure in Pascal' type of Analog Input cluster. More...
 

Detailed Description

Enumeration Type Documentation

§ zb_zcl_ai_pressure_in_pascal_e

Values for 'Pressure in Pascal' type of Analog Input cluster.

See also
3.14.11.19.1.3