Logo
Developing with ZBOSS for Zigbee

Enumerations

enum  zb_zcl_ai_flow_in_liters_per_second_e {
  ZB_ZCL_AI_FLOW_CHILLED_WATER = ZB_ZCL_AI_SET_APP_TYPE_WITH_ID(ZB_ZCL_AI_APP_TYPE_FLOW, 0x0000), ZB_ZCL_AI_FLOW_CHILLER_CHILLED_WATER, ZB_ZCL_AI_FLOW_CHILLER_CONDENSER_WATER, ZB_ZCL_AI_FLOW_COLD_DECK,
  ZB_ZCL_AI_FLOW_DECOUPLE_LOOP, ZB_ZCL_AI_FLOW_DISCHARGE, ZB_ZCL_AI_FLOW_EXHAUST_FAN, ZB_ZCL_AI_FLOW_EXHAUST,
  ZB_ZCL_AI_FLOW_FAN, ZB_ZCL_AI_FLOW_HOT_DECK, ZB_ZCL_AI_FLOW_HOT_WATER, ZB_ZCL_AI_FLOW_MIN_OUTDOOR_AIR_FAN,
  ZB_ZCL_AI_FLOW_MIN_OUTDOOR_AIR, ZB_ZCL_AI_FLOW_OUTDOOR_AIR, ZB_ZCL_AI_FLOW_PRIMARY_CHILLED_WATER, ZB_ZCL_AI_FLOW_RELIEF_FAN,
  ZB_ZCL_AI_FLOW_RELIEF, ZB_ZCL_AI_FLOW_RETURN_FAN, ZB_ZCL_AI_FLOW_RETURN, ZB_ZCL_AI_FLOW_SECONDARY_CHILLED_WATER_FLOW,
  ZB_ZCL_AI_FLOW_SUPPLY_FAN, ZB_ZCL_AI_FLOW_TOWER_FAN, ZB_ZCL_AI_FLOW_OTHER = ZB_ZCL_AI_SET_APP_TYPE_WITH_ID(ZB_ZCL_AI_APP_TYPE_FLOW, 0xffff)
}
 Values for 'Flow in Liters per Second' type of Analog Input cluster. More...
 

Detailed Description

Enumeration Type Documentation

§ zb_zcl_ai_flow_in_liters_per_second_e

Values for 'Flow in Liters per Second' type of Analog Input cluster.

See also
ZCL spec 3.14.11.19.1.4