Logo
Developing with ZBOSS for Zigbee
zb_zcl_rel_humidity_measurement.h File Reference

Macros

#define ZB_ZCL_CLUSTER_ID_REL_HUMIDITY_MEASUREMENT_SERVER_ROLE_INIT   zb_zcl_rel_humidity_init_server
 
#define ZB_ZCL_CLUSTER_ID_REL_HUMIDITY_MEASUREMENT_CLIENT_ROLE_INIT   zb_zcl_rel_humidity_init_client
 

Functions

void zb_zcl_rel_humidity_init_server (void)
 
void zb_zcl_rel_humidity_init_client (void)
 

Water Content Measurement cluster attributes

#define ZB_ZCL_WATER_CONTENT_MEASUREMENT_CLUSTER_REVISION_DEFAULT   ((zb_uint16_t)0x0002u)
 Default value for Water Content Measurement cluster revision global attribute. More...
 
#define ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_VALUE_UNKNOWN   0xFFFF
 MeasuredValue attribute unknown value. More...
 
#define ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MIN_VALUE_MIN_VALUE   0x0000
 MinMeasuredValue attribute minimum value. More...
 
#define ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MIN_VALUE_MAX_VALUE   0x270F
 MinMeasuredValue attribute maximum value. More...
 
#define ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MIN_VALUE_UNDEFINED   0xFFFF
 MinMeasuredValue attribute undefined value. More...
 
#define ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MAX_VALUE_MIN_VALUE   0x0001
 MaxMeasuredValue attribute minimum value. More...
 
#define ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MAX_VALUE_MAX_VALUE   0x2710
 MaxMeasuredValue attribute maximum value. More...
 
#define ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MAX_VALUE_UNDEFINED   0xFFFF
 MaxMeasuredValue attribute value not defined. More...
 
#define ZB_ZCL_REL_HUMIDITY_MEASUREMENT_VALUE_DEFAULT_VALUE   ((zb_uint16_t)0xFFFF)
 Default value for MeasurementValue attribute. More...
 
#define ZB_ZCL_REL_HUMIDITY_MEASUREMENT_MIN_VALUE_DEFAULT_VALUE   ((zb_uint16_t)0xFFFF)
 Default value for MeasurementMinValue attribute. More...
 
#define ZB_ZCL_REL_HUMIDITY_MEASUREMENT_MAX_VALUE_DEFAULT_VALUE   ((zb_uint16_t)0xFFFF)
 Default value for MeasurementMaxValue attribute. More...
 
#define ZB_ZCL_DECLARE_REL_HUMIDITY_MEASUREMENT_ATTRIB_LIST(attr_list, value, min_value, max_value)
 Declare attribute list for Relative Humidity Measurement cluster - server side. More...
 
enum  zb_zcl_rel_humidity_measurement_attr_e { ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_VALUE_ID = 0x0000, ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MIN_VALUE_ID = 0x0001, ZB_ZCL_ATTR_REL_HUMIDITY_MEASUREMENT_MAX_VALUE_ID = 0x0002, ZB_ZCL_ATTR_REL_HUMIDITY_TOLERANCE_ID = 0x0003 }
 Water Content Measurement cluster attribute identifiers. More...
 

Macro Definition Documentation

§ ZB_ZCL_CLUSTER_ID_REL_HUMIDITY_MEASUREMENT_CLIENT_ROLE_INIT

#define ZB_ZCL_CLUSTER_ID_REL_HUMIDITY_MEASUREMENT_CLIENT_ROLE_INIT   zb_zcl_rel_humidity_init_client

§ ZB_ZCL_CLUSTER_ID_REL_HUMIDITY_MEASUREMENT_SERVER_ROLE_INIT

#define ZB_ZCL_CLUSTER_ID_REL_HUMIDITY_MEASUREMENT_SERVER_ROLE_INIT   zb_zcl_rel_humidity_init_server

Function Documentation

§ zb_zcl_rel_humidity_init_client()

void zb_zcl_rel_humidity_init_client ( void  )

§ zb_zcl_rel_humidity_init_server()

void zb_zcl_rel_humidity_init_server ( void  )