Data Structures | |
| struct | zb_zcl_pm2_5_measurement_attrs_s |
| PM2.5 Measurement cluster attributes. More... | |
Functions | |
| void | zb_zcl_pm2_5_measurement_init_server (void) |
| void | zb_zcl_pm2_5_measurement_init_client (void) |
PM2.5 Measurement cluster attributes | |
| #define | ZB_ZCL_PM2_5_MEASUREMENT_CLUSTER_REVISION_DEFAULT ((zb_uint16_t)0x0001u) |
| Default value for PM2.5 Measurement cluster revision global attribute. More... | |
| #define | ZB_ZCL_PM2_5_MEASUREMENT_MEASURED_VALUE_DEFAULT_VALUE (.0f/.0f) |
| Default value for MeasuredValue attribute. More... | |
| #define | ZB_ZCL_PM2_5_MEASUREMENT_MIN_MEASURED_VALUE_DEFAULT_VALUE (.0f/.0f) |
| Default value for MinMeasuredValue attribute. More... | |
| #define | ZB_ZCL_PM2_5_MEASUREMENT_MAX_MEASURED_VALUE_DEFAULT_VALUE (.0f/.0f) |
| Default value for MaxMeasuredValue attribute. More... | |
| #define | ZB_ZCL_PM2_5_MEASUREMENT_MEASURED_VALUE_UNKNOWN (.0f/.0f) |
| MeasuredValue attribute unknown. More... | |
| #define | ZB_ZCL_PM2_5_MEASUREMENT_MIN_MEASURED_VALUE_UNDEFINED (.0f/.0f) |
| MinMeasuredValue attribute undefined. More... | |
| #define | ZB_ZCL_PM2_5_MEASUREMENT_MAX_MEASURED_VALUE_UNDEFINED (.0f/.0f) |
| MaxMeasuredValue attribute undefined. More... | |
| #define | ZB_ZCL_PM2_5_MEASUREMENT_MIN_MEASURED_VALUE_MIN_VALUE 0.0f |
| MinMeasuredValue attribute minimum value. More... | |
| #define | ZB_ZCL_PM2_5_MEASUREMENT_MAX_MEASURED_VALUE_MAX_VALUE 1.0f |
| MaxMeasuredValue attribute maximum value. More... | |
| #define | ZB_ZCL_DECLARE_PM2_5_MEASUREMENT_ATTRIB_LIST( attr_list, measured_value, min_measured_value, max_measured_value, tolerance) |
| Declare attribute list for PM2.5 Measurement cluster. More... | |
| #define | ZB_ZCL_DECLARE_PM2_5_MEASUREMENT_ATTR_LIST(attr_list, attrs) |
| Declare attribute list for PM2.5 Measurement cluster. More... | |
| enum | zb_zcl_pm2_5_measurement_attr_e { ZB_ZCL_ATTR_PM2_5_MEASUREMENT_MEASURED_VALUE_ID = 0x0000, ZB_ZCL_ATTR_PM2_5_MEASUREMENT_MIN_MEASURED_VALUE_ID = 0x0001, ZB_ZCL_ATTR_PM2_5_MEASUREMENT_MAX_MEASURED_VALUE_ID = 0x0002, ZB_ZCL_ATTR_PM2_5_MEASUREMENT_TOLERANCE_ID = 0x0003 } |
| PM2.5 Measurement cluster attribute identifiers. More... | |
| typedef struct zb_zcl_pm2_5_measurement_attrs_s | zb_zcl_pm2_5_measurement_attrs_t |
| PM2.5 Measurement cluster attributes. More... | |
| #define ZB_ZCL_CLUSTER_ID_PM2_5_MEASUREMENT_CLIENT_ROLE_INIT zb_zcl_pm2_5_measurement_init_client |
| #define ZB_ZCL_CLUSTER_ID_PM2_5_MEASUREMENT_SERVER_ROLE_INIT zb_zcl_pm2_5_measurement_init_server |
| void zb_zcl_pm2_5_measurement_init_client | ( | void | ) |
| void zb_zcl_pm2_5_measurement_init_server | ( | void | ) |