Logo
Developing with ZBOSS for Zigbee
zb_zcl_door_lock.h File Reference

Data Structures

struct  zb_zcl_door_lock_read_lock_door_res_payload_s
 
struct  zb_zcl_door_lock_read_unlock_door_res_payload_s
 

Macros

#define ZB_ZCL_CLUSTER_ID_DOOR_LOCK_SERVER_ROLE_INIT   zb_zcl_door_lock_init_server
 
#define ZB_ZCL_CLUSTER_ID_DOOR_LOCK_CLIENT_ROLE_INIT   zb_zcl_door_lock_init_client
 

Functions

void zb_zcl_door_lock_init_server (void)
 
void zb_zcl_door_lock_init_client (void)
 

Door Lock cluster attributes

#define ZB_ZCL_DOOR_LOCK_CLUSTER_REVISION_DEFAULT   ((zb_uint16_t)0x0003u)
 Default value for Door Lock cluster revision global attribute. More...
 
#define ZB_ZCL_ATTR_DOOR_LOCK_LOCK_STATE_DEFAULT_VALUE   ZB_ZCL_ATTR_DOOR_LOCK_LOCK_STATE_UNDEFINED
 Default value for Lock State attribute. More...
 
#define ZB_ZCL_ATTR_DOOR_LOCK_LOCK_TYPE_DEFAULT_VALUE   ZB_ZCL_ATTR_DOOR_LOCK_LOCK_TYPE_UNDEFINED
 Default value for Lock Type attribute. More...
 
#define ZB_ZCL_ATTR_DOOR_LOCK_ACTUATOR_ENABLED_DEFAULT_VALUE   ZB_ZCL_ATTR_DOOR_LOCK_ACTUATOR_ENABLED_ENABLED
 Default value for Actuator Enabled attribute. More...
 
#define ZB_ZCL_DECLARE_DOOR_LOCK_ATTRIB_LIST(attr_list, lock_state, lock_type, actuator_enabled)
 Declare attribute list for Door Lock cluster. More...
 
enum  zb_zcl_door_lock_attr_e {
  ZB_ZCL_ATTR_DOOR_LOCK_LOCK_STATE_ID = 0x0000, ZB_ZCL_ATTR_DOOR_LOCK_LOCK_TYPE_ID = 0x0001, ZB_ZCL_ATTR_DOOR_LOCK_ACTUATOR_ENABLED_ID = 0x0002, ZB_ZCL_ATTR_DOOR_LOCK_DOOR_STATE_ID = 0x0003,
  ZB_ZCL_ATTR_DOOR_LOCK_NUM_OF_DOOR_OPEN_EVENTS_ID = 0x0004, ZB_ZCL_ATTR_DOOR_LOCK_NUM_OF_DOOR_CLOSED_EVENTS_ID = 0x0005, ZB_ZCL_ATTR_DOOR_LOCK_OPEN_PERIOD_ID = 0x0006, ZB_ZCL_ATTR_DOOR_LOCK_NUMBER_OF_LOG_RECORDS_SUPPORTED_ID = 0x0010,
  ZB_ZCL_ATTR_DOOR_LOCK_NUM_TOTAL_USERS_ID = 0x0011, ZB_ZCL_ATTR_DOOR_LOCK_NUM_PIN_USERS_ID = 0x0012, ZB_ZCL_ATTR_DOOR_LOCK_NUMBER_OF_RFID_USERS_SUPPORTED_ID = 0x0013, ZB_ZCL_ATTR_DOOR_LOCK_NUM_WEEK_DAY_SCHEDULE_PER_USER_ID = 0x0014,
  ZB_ZCL_ATTR_DOOR_LOCK_NUM_YEAR_DAY_SCHEDULE_PER_USER_ID = 0x0015, ZB_ZCL_ATTR_DOOR_LOCK_NUM_HOLIDAY_SCHEDULE_ID = 0x0016, ZB_ZCL_ATTR_DOOR_LOCK_MAX_PIN_LEN_ID = 0x0017, ZB_ZCL_ATTR_DOOR_LOCK_MIN_PIN_LEN_ID = 0x0018,
  ZB_ZCL_ATTR_DOOR_LOCK_MAX_RFID_CODE_LENGTH_ID = 0x0019, ZB_ZCL_ATTR_DOOR_LOCK_MIN_RFID_CODE_LENGTH_ID = 0x001A, ZB_ZCL_ATTR_DOOR_LOCK_ENABLE_LOGGING_ID = 0x0020, ZB_ZCL_ATTR_DOOR_LOCK_LANGUAGE_ID = 0x0021,
  ZB_ZCL_ATTR_DOOR_LOCK_LED_SETTINGS_ID = 0x0022, ZB_ZCL_ATTR_DOOR_LOCK_AUTO_RELOCK_TIME_ID = 0x0023, ZB_ZCL_ATTR_DOOR_LOCK_SOUND_VOLUME_ID = 0x0024, ZB_ZCL_ATTR_DOOR_LOCK_OPERATING_MODE_ID = 0x0025,
  ZB_ZCL_ATTR_DOOR_LOCK_OPERATION_MODES_SUPPORTED_ID = 0x0026, ZB_ZCL_ATTR_DOOR_LOCK_DEFAULT_CONFIGURATION_REGISTER_ID = 0x0027, ZB_ZCL_ATTR_DOOR_LOCK_ENABLE_LOCAL_PROGRAMMING_ID = 0x0028, ZB_ZCL_ATTR_DOOR_LOCK_ENABLE_ONE_TOUCH_LOCKING_ID = 0x0029,
  ZB_ZCL_ATTR_DOOR_LOCK_ENABLE_INSIDE_STATUS_LED_ID = 0x002A, ZB_ZCL_ATTR_DOOR_LOCK_ENABLE_PRIVACY_MODE_BUTTON_ID = 0x002B, ZB_ZCL_ATTR_DOOR_LOCK_WRONG_CODE_ENTRY_LIMIT_ID = 0x0030, ZB_ZCL_ATTR_DOOR_LOCK_USER_CODE_TEMPORARY_DISABLE_TIME_ID = 0x0031,
  ZB_ZCL_ATTR_DOOR_LOCK_SEND_PIN_OVER_THE_AIR_ID = 0x0032, ZB_ZCL_ATTR_DOOR_LOCK_REQUIRE_PIN_RF_ID = 0x0033, ZB_ZCL_ATTR_DOOR_LOCK_SECURITY_LEVEL_ID = 0x0034, ZB_ZCL_ATTR_DOOR_LOCK_ALARM_MASK_ID = 0x0040,
  ZB_ZCL_ATTR_DOOR_LOCK_KEYPAD_OPERATION_EVENT_MASK_ID = 0x0041, ZB_ZCL_ATTR_DOOR_LOCK_RF_OPERATION_EVENT_MASK_ID = 0x0042, ZB_ZCL_ATTR_DOOR_LOCK_MANUAL_OPERATION_EVENT_MASK_ID = 0x0043, ZB_ZCL_ATTR_DOOR_LOCK_RFID_OPERATION_EVENT_MASK_ID = 0x0044,
  ZB_ZCL_ATTR_DOOR_LOCK_KEYPAD_PROGRAMMING_EVENT_MASK_ID = 0x0045, ZB_ZCL_ATTR_DOOR_LOCK_RF_PROGRAMMING_EVENT_MASK_ID = 0x0046, ZB_ZCL_ATTR_DOOR_LOCK_RFID_PROGRAMMING_EVENT_MASK_ID = 0x0047
}
 Door Lock cluster attribute identifiers. More...
 
enum  zb_zcl_door_lock_lock_state_e { ZB_ZCL_ATTR_DOOR_LOCK_LOCK_STATE_NOT_FULLY_LOCKED = 0x00, ZB_ZCL_ATTR_DOOR_LOCK_LOCK_STATE_LOCKED = 0x01, ZB_ZCL_ATTR_DOOR_LOCK_LOCK_STATE_UNLOCKED = 0x02, ZB_ZCL_ATTR_DOOR_LOCK_LOCK_STATE_UNDEFINED = 0xff }
 Values for LockState attribute. More...
 
enum  zb_zcl_door_lock_lock_type_e { ZB_ZCL_ATTR_DOOR_LOCK_LOCK_TYPE_DEADBOLT = 0x00, ZB_ZCL_ATTR_DOOR_LOCK_LOCK_TYPE_MAGNETIC = 0x01, ZB_ZCL_ATTR_DOOR_LOCK_LOCK_TYPE_OTHER = 0x02, ZB_ZCL_ATTR_DOOR_LOCK_LOCK_TYPE_UNDEFINED = 0xff }
 Values for LockType attribute. More...
 
enum  zb_zcl_door_lock_actuator_enabled_e { ZB_ZCL_ATTR_DOOR_LOCK_ACTUATOR_ENABLED_DISABLED = 0x0b0, ZB_ZCL_ATTR_DOOR_LOCK_ACTUATOR_ENABLED_ENABLED = 0x0b1 }
 Values for ActuatorEnabled attribute. More...
 
enum  zb_zcl_door_lock_door_state_e {
  ZB_ZCL_ATTR_DOOR_LOCK_DOOR_STATE_OPEN = 0x00, ZB_ZCL_ATTR_DOOR_LOCK_DOOR_STATE_CLOSED = 0x01, ZB_ZCL_ATTR_DOOR_LOCK_DOOR_STATE_ERROR_JAMMED = 0x02, ZB_ZCL_ATTR_DOOR_LOCK_DOOR_STATE_ERROR_FORCED_OPEN = 0x03,
  ZB_ZCL_ATTR_DOOR_LOCK_DOOR_STATE_ERROR_UNSPECIFIED = 0x04
}
 Values for DoorState attribute. More...
 

Door Lock cluster commands

#define ZB_ZCL_DOOR_LOCK_NUMBER_OF_LOG_RECORDS_SUPPORTED_DEFAULT_VALUE   ((zb_uint16_t)0)
 Default value for NumberOfLogRecordsSupported attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_NUM_TOTAL_USERS_DEFAULT_VALUE   ((zb_uint16_t)0)
 Default value for NumTotalUsers attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_NUM_PIN_USERS_DEFAULT_VALUE   ((zb_uint16_t)0)
 Default value for NumPINUsers attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_NUMBER_OF_RFID_USERS_SUPPORTED_DEFAULT_VALUE   ((zb_uint16_t)0)
 Default value for NumberOfRFIDUsersSupported attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_NUM_WEEK_DAY_SCHEDULE_PER_USER_DEFAULT_VALUE   ((zb_uint8_t)0)
 Default value for NumWeekDaySchedulePerUser attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_NUM_YEAR_DAY_SCHEDULE_PER_USER_DEFAULT_VALUE   ((zb_uint8_t)0)
 Default value for NumYearDaySchedulePerUser attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_NUM_HOLIDAY_SCHEDULE_DEFAULT_VALUE   ((zb_uint8_t)0)
 Default value for NumHolidaySchedule attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_MAX_PIN_LEN_DEFAULT_VALUE   ((zb_uint8_t)0x08)
 Default value for MaxPINLen attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_MIN_PIN_LEN_DEFAULT_VALUE   ((zb_uint8_t)0x04)
 Default value for MinPINLen attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_MAX_RFID_CODE_LENGTH_DEFAULT_VALUE   ((zb_uint8_t)0x14)
 Default value for MaxRFIDCodeLength attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_MIN_RFID_CODE_LENGTH_DEFAULT_VALUE   ((zb_uint8_t)0x08)
 Default value for MinRFIDCodeLength attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_ENABLE_LOGGING_DEFAULT_VALUE   ((zb_bool_t)0)
 Default value for EnableLogging attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_LANGUAGE_DEFAULT_VALUE   {0}
 Default value for Language attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_LED_SETTINGS_DEFAULT_VALUE   ((zb_uint8_t)0)
 Default value for LEDSettings attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_AUTO_RELOCK_TIME_DEFAULT_VALUE   ((zb_uint32_t)0)
 Default value for AutoRelockTime attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_SOUND_VOLUME_DEFAULT_VALUE   ((zb_uint8_t)0)
 Default value for SoundVolume attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_OPERATING_MODE_DEFAULT_VALUE   ((zb_uint8_t)0)
 Default value for OperatingMode attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_OPERATION_MODES_SUPPORTED_DEFAULT_VALUE   ((zb_uint16_t)0x0001)
 Default value for OperationModesSupported attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_DEFAULT_CONFIGURATION_REGISTER_DEFAULT_VALUE   ((zb_uint16_t)0x0000)
 Default value for DefaultConfigurationRegister attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_ENABLE_LOCAL_PROGRAMMING_DEFAULT_VALUE   ((zb_bool_t)0x01)
 Default value for EnableLocalProgramming attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_ENABLE_ONE_TOUCH_LOCKING_DEFAULT_VALUE   ((zb_bool_t)0)
 Default value for EnableOneTouchLocking attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_ENABLE_INSIDE_STATUS_LED_DEFAULT_VALUE   ((zb_bool_t)0)
 Default value for EnableInsideStatusLED attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_ENABLE_PRIVACY_MODE_BUTTON_DEFAULT_VALUE   ((zb_bool_t)0)
 Default value for EnablePrivacyModeButton attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_WRONG_CODE_ENTRY_LIMIT_DEFAULT_VALUE   ((zb_uint8_t)0)
 Default value for WrongCodeEntryLimit attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_USER_CODE_TEMPORARY_DISABLE_TIME_DEFAULT_VALUE   ((zb_uint8_t)0)
 Default value for UserCodeTemporaryDisableTime attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_SEND_PIN_OVER_THE_AIR_DEFAULT_VALUE   ((zb_bool_t)0)
 Default value for SendPINOverTheAir attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_REQUIRE_PIN_RF_ID_DEFAULT_VALUE   ((zb_bool_t)0)
 Default value for RequirePIN_RF_ID attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_SECURITY_LEVEL_DEFAULT_VALUE   ((zb_uint8_t)0)
 Default value for SecurityLevel attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_ALARM_MASK_DEFAULT_VALUE   ((zb_uint16_t)0x0000)
 Default value for AlarmMask attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_KEYPAD_OPERATION_EVENT_MASK_DEFAULT_VALUE   ((zb_uint16_t)0x0000)
 Default value for KeypadOperationEventMask attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_RF_OPERATION_EVENT_MASK_DEFAULT_VALUE   ((zb_uint16_t)0x0000)
 Default value for RFOperationEventMask attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_MANUAL_OPERATION_EVENT_MASK_DEFAULT_VALUE   ((zb_uint16_t)0x0000)
 Default value for ManualOperationEventMask attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_RFID_OPERATION_EVENT_MASK_DEFAULT_VALUE   ((zb_uint16_t)0x0000)
 Default value for RFIDOperationEventMask attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_KEYPAD_PROGRAMMING_EVENT_MASK_DEFAULT_VALUE   ((zb_uint16_t)0x0000)
 Default value for KeypadProgrammingEventMask attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_RF_PROGRAMMING_EVENT_MASK_DEFAULT_VALUE   ((zb_uint16_t)0x0000)
 Default value for RFProgrammingEventMask attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_RFID_PROGRAMMING_EVENT_MASK_DEFAULT_VALUE   ((zb_uint16_t)0x0000)
 Default value for RFIDProgrammingEventMask attribute. More...
 
#define ZB_ZCL_DOOR_LOCK_SEND_LOCK_DOOR_REQ(buffer, dst_addr, dst_addr_mode, dst_ep, ep, dis_default_resp, cb)
 General macro for sending a "Door Lock" cluster command. More...
 
#define ZB_ZCL_DOOR_LOCK_SEND_UNLOCK_DOOR_REQ(buffer, dst_addr, dst_addr_mode, dst_ep, ep, dis_default_resp, cb)
 General macro for sending a "Door Unlock" cluster command. More...
 
#define ZB_ZCL_DOOR_LOCK_SEND_LOCK_DOOR_RES(buffer, addr, dst_addr_mode, dst_ep, ep, prfl_id, seq_num, status, aps_secured)
 Door Lock command send response macro. More...
 
#define ZB_ZCL_DOOR_LOCK_SEND_UNLOCK_DOOR_RES(buffer, addr, dst_addr_mode, dst_ep, ep, prfl_id, seq_num, status, aps_secured)
 Door Unlock command send response macro. More...
 
#define ZB_ZCL_DOOR_LOCK_READ_LOCK_DOOR_RES(buffer)
 Door Lock response structured reading. More...
 
#define ZB_ZCL_DOOR_LOCK_READ_UNLOCK_DOOR_RES(buffer)
 Door unLock response structured reading. More...
 
enum  zb_zcl_door_lock_cmd_e {
  ZB_ZCL_CMD_DOOR_LOCK_LOCK_DOOR = 0x00, ZB_ZCL_CMD_DOOR_LOCK_UNLOCK_DOOR = 0x01, ZB_ZCL_CMD_DOOR_LOCK_TOGGLE = 0x02, ZB_ZCL_CMD_DOOR_LOCK_UNLOCK_WITH_TIMEOUT = 0x03,
  ZB_ZCL_CMD_DOOR_LOCK_GET_LOG_RECORD = 0x04, ZB_ZCL_CMD_DOOR_LOCK_SET_PIN_CODE = 0x05, ZB_ZCL_CMD_DOOR_LOCK_GET_PIN_CODE = 0x06, ZB_ZCL_CMD_DOOR_LOCK_CLEAR_PIN_CODE = 0x07,
  ZB_ZCL_CMD_DOOR_LOCK_CLEAR_ALL_PIN_CODES = 0x08, ZB_ZCL_CMD_DOOR_LOCK_SET_USER_STATUS = 0x09, ZB_ZCL_CMD_DOOR_LOCK_GET_USER_STATUS = 0x0A, ZB_ZCL_CMD_DOOR_LOCK_SET_WEEKDAY_SCHEDULE = 0x0B,
  ZB_ZCL_CMD_DOOR_LOCK_GET_WEEKDAY_SCHEDULE = 0x0C, ZB_ZCL_CMD_DOOR_LOCK_CLEAR_WEEKDAY_SCHEDULE = 0x0D, ZB_ZCL_CMD_DOOR_LOCK_SET_YEAR_DAY_SCHEDULE = 0x0E, ZB_ZCL_CMD_DOOR_LOCK_GET_YEAR_DAY_SCHEDULE = 0x0F,
  ZB_ZCL_CMD_DOOR_LOCK_CLEAR_YEAR_DAY_SCHEDULE = 0x10, ZB_ZCL_CMD_DOOR_LOCK_SET_HOLIDAY_SCHEDULE = 0x11, ZB_ZCL_CMD_DOOR_LOCK_GET_HOLIDAY_SCHEDULE = 0x12, ZB_ZCL_CMD_DOOR_LOCK_CLEAR_HOLIDAY_SCHEDULE = 0x13,
  ZB_ZCL_CMD_DOOR_LOCK_SET_USER_TYPE = 0x14, ZB_ZCL_CMD_DOOR_LOCK_GET_USER_TYPE = 0x15, ZB_ZCL_CMD_DOOR_LOCK_SET_RFID_CODE = 0x16, ZB_ZCL_CMD_DOOR_LOCK_GET_RFID_CODE = 0x17,
  ZB_ZCL_CMD_DOOR_LOCK_CLEAR_RFID_CODE = 0x18, ZB_ZCL_CMD_DOOR_LOCK_CLEAR_ALL_RFID_CODES = 0x19
}
 Door Lock cluster commands. More...
 
enum  zb_zcl_door_lock_cmd_resp_e {
  ZB_ZCL_CMD_DOOR_LOCK_LOCK_DOOR_RES = 0x00, ZB_ZCL_CMD_DOOR_LOCK_UNLOCK_DOOR_RES = 0x01, ZB_ZCL_CMD_DOOR_LOCK_TOGGLE_RESPONSE = 0x02, ZB_ZCL_CMD_DOOR_LOCK_UNLOCK_WITH_TIMEOUT_RESPONSE = 0x03,
  ZB_ZCL_CMD_DOOR_LOCK_GET_LOG_RECORD_RESPONSE = 0x04, ZB_ZCL_CMD_DOOR_LOCK_SET_PIN_CODE_RESPONSE = 0x05, ZB_ZCL_CMD_DOOR_LOCK_GET_PIN_CODE_RESPONSE = 0x06, ZB_ZCL_CMD_DOOR_LOCK_CLEAR_PIN_CODE_RESPONSE = 0x07,
  ZB_ZCL_CMD_DOOR_LOCK_CLEAR_ALL_PIN_CODES_RESPONSE = 0x08, ZB_ZCL_CMD_DOOR_LOCK_SET_USER_STATUS_RESPONSE = 0x09, ZB_ZCL_CMD_DOOR_LOCK_GET_USER_STATUS_RESPONSE = 0x0A, ZB_ZCL_CMD_DOOR_LOCK_SET_WEEKDAY_SCHEDULE_RESPONSE = 0x0B,
  ZB_ZCL_CMD_DOOR_LOCK_GET_WEEKDAY_SCHEDULE_RESPONSE = 0x0C, ZB_ZCL_CMD_DOOR_LOCK_CLEAR_WEEKDAY_SCHEDULE_RESPONSE = 0x0D, ZB_ZCL_CMD_DOOR_LOCK_SET_YEAR_DAY_SCHEDULE_RESPONSE = 0x0E, ZB_ZCL_CMD_DOOR_LOCK_GET_YEAR_DAY_SCHEDULE_RESPONSE = 0x0F,
  ZB_ZCL_CMD_DOOR_LOCK_CLEAR_YEAR_DAY_SCHEDULE_RESPONSE = 0x10, ZB_ZCL_CMD_DOOR_LOCK_SET_HOLIDAY_SCHEDULE_RESPONSE = 0x11, ZB_ZCL_CMD_DOOR_LOCK_GET_HOLIDAY_SCHEDULE_RESPONSE = 0x12, ZB_ZCL_CMD_DOOR_LOCK_CLEAR_HOLIDAY_SCHEDULE_RESPONSE = 0x13,
  ZB_ZCL_CMD_DOOR_LOCK_SET_USER_TYPE_RESPONSE = 0x14, ZB_ZCL_CMD_DOOR_LOCK_GET_USER_TYPE_RESPONSE = 0x15, ZB_ZCL_CMD_DOOR_LOCK_SET_RFID_CODE_RESPONSE = 0x16, ZB_ZCL_CMD_DOOR_LOCK_GET_RFID_CODE_RESPONSE = 0x17,
  ZB_ZCL_CMD_DOOR_LOCK_CLEAR_RFID_CODE_RESPONSE = 0x18, ZB_ZCL_CMD_DOOR_LOCK_CLEAR_ALL_RFID_CODES_RESPONSE = 0x19, ZB_ZCL_CMD_DOOR_LOCK_OPERATION_EVENT_NOTIFICATION_ID = 0x20, ZB_ZCL_CMD_DOOR_LOCK_PROGRAMMING_EVENT_NOTIFICATION = 0x21
}
 Door Lock cluster commands response. More...
 
enum  zb_zcl_door_lock_operation_event_source_e {
  ZB_ZCL_DOOR_LOCK_OPERATION_EVENT_SOURCE_KEYPAD = 0x00, ZB_ZCL_DOOR_LOCK_OPERATION_EVENT_SOURCE_RF = 0x01, ZB_ZCL_DOOR_LOCK_OPERATION_EVENT_SOURCE_MANUAL = 0x02, ZB_ZCL_DOOR_LOCK_OPERATION_EVENT_SOURCE_RFID = 0x03,
  ZB_ZCL_DOOR_LOCK_OPERATION_EVENT_SOURCE_INDETERMINATE = 0xFF
}
 
enum  zb_zcl_door_lock_operation_event_code_e {
  ZB_ZCL_DOOR_LOCK_OPERATION_EVENT_CODE_UNKNOWN = 0x00, ZB_ZCL_DOOR_LOCK_OPERATION_EVENT_CODE_LOCK = 0x01, ZB_ZCL_DOOR_LOCK_OPERATION_EVENT_CODE_UNLOCK = 0x02, ZB_ZCL_DOOR_LOCK_OPERATION_EVENT_CODE_KEY_LOCK = 0x08,
  ZB_ZCL_DOOR_LOCK_OPERATION_EVENT_CODE_KEY_UNLOCK = 0x09, ZB_ZCL_DOOR_LOCK_OPERATION_EVENT_CODE_MANUAL_LOCK = 0x0D, ZB_ZCL_DOOR_LOCK_OPERATION_EVENT_CODE_MANUAL_UNLOCK = 0x0E
}
 
enum  zb_zcl_door_lock_keypad_operation_event_mask_e { ZB_ZCL_DOOR_LOCK_KEYPAD_OPERATION_EVENT_MASK_UNKNOWN = (1l << 0), ZB_ZCL_DOOR_LOCK_KEYPAD_OPERATION_EVENT_MASK_LOCK = (1l << 1), ZB_ZCL_DOOR_LOCK_KEYPAD_OPERATION_EVENT_MASK_UNLOCK = (1l << 2) }
 
enum  zb_zcl_door_lock_rf_operation_event_mask_e { ZB_ZCL_DOOR_LOCK_RF_OPERATION_EVENT_MASK_UNKNOWN = (1l << 0), ZB_ZCL_DOOR_LOCK_RF_OPERATION_EVENT_MASK_LOCK = (1l << 1), ZB_ZCL_DOOR_LOCK_RF_OPERATION_EVENT_MASK_UNLOCK = (1l << 2) }
 
enum  zb_zcl_door_lock_manual_operation_event_mask_e {
  ZB_ZCL_DOOR_LOCK_MANUAL_OPERATION_EVENT_MASK_UNKNOWN = (1l << 0), ZB_ZCL_DOOR_LOCK_MANUAL_OPERATION_EVENT_MASK_THUMBTURN_LOCK = (1l << 1), ZB_ZCL_DOOR_LOCK_MANUAL_OPERATION_EVENT_MASK_THUMBTURN_UNLOCK = (1l << 2), ZB_ZCL_DOOR_LOCK_MANUAL_OPERATION_EVENT_MASK_KEY_LOCK = (1l << 4),
  ZB_ZCL_DOOR_LOCK_MANUAL_OPERATION_EVENT_MASK_KEY_UNLOCK = (1l << 5), ZB_ZCL_DOOR_LOCK_MANUAL_OPERATION_EVENT_MASK_MANUAL_LOCK = (1l << 9), ZB_ZCL_DOOR_LOCK_MANUAL_OPERATION_EVENT_MASK_MANUAL_UNLOCK = (1l << 10)
}
 
typedef struct zb_zcl_door_lock_read_lock_door_res_payload_s zb_zcl_door_lock_read_lock_door_res_payload_t
 
typedef struct zb_zcl_door_lock_read_unlock_door_res_payload_s zb_zcl_door_lock_read_unlock_door_res_payload_t
 

Macro Definition Documentation

§ ZB_ZCL_CLUSTER_ID_DOOR_LOCK_CLIENT_ROLE_INIT

#define ZB_ZCL_CLUSTER_ID_DOOR_LOCK_CLIENT_ROLE_INIT   zb_zcl_door_lock_init_client

§ ZB_ZCL_CLUSTER_ID_DOOR_LOCK_SERVER_ROLE_INIT

#define ZB_ZCL_CLUSTER_ID_DOOR_LOCK_SERVER_ROLE_INIT   zb_zcl_door_lock_init_server

Function Documentation

§ zb_zcl_door_lock_init_client()

void zb_zcl_door_lock_init_client ( void  )

§ zb_zcl_door_lock_init_server()

void zb_zcl_door_lock_init_server ( void  )