|
| #define | ZB_ZCL_BASIC_CLUSTER_REVISION_DEFAULT ((zb_uint16_t)0x0003u) |
| | Default value for Basic cluster revision global attribute. More...
|
| |
| #define | ZB_ZCL_BASIC_ZCL_VERSION_DEFAULT_VALUE ((zb_uint8_t)ZB_ZCL_VERSION) |
| | Default value for ZCL version attribute. More...
|
| |
| #define | ZB_ZCL_BASIC_APPLICATION_VERSION_DEFAULT_VALUE ((zb_uint8_t)0x00) |
| | Default value for Application version attribute. More...
|
| |
| #define | ZB_ZCL_BASIC_STACK_VERSION_DEFAULT_VALUE ((zb_uint8_t)0x00) |
| | Default value for Stack version attribute. More...
|
| |
| #define | ZB_ZCL_BASIC_HW_VERSION_DEFAULT_VALUE ((zb_uint8_t)0x00) |
| | Default value for Hardware version attribute. More...
|
| |
| #define | ZB_ZCL_BASIC_MANUFACTURER_NAME_DEFAULT_VALUE {0} |
| | Default value for Manufacturer name attribute. More...
|
| |
| #define | ZB_ZCL_BASIC_MODEL_IDENTIFIER_DEFAULT_VALUE {0} |
| | Default value for Model identifier attribute. More...
|
| |
| #define | ZB_ZCL_BASIC_DATE_CODE_DEFAULT_VALUE {0} |
| | Default value for Date code attribute. More...
|
| |
| #define | ZB_ZCL_BASIC_POWER_SOURCE_DEFAULT_VALUE (ZB_ZCL_BASIC_POWER_SOURCE_UNKNOWN) |
| | Default value for Power source attribute. More...
|
| |
| #define | ZB_ZCL_BASIC_GENERIC_DEVICE_CLASS_DEFAULT_VALUE ((zb_uint8_t)0xFF) |
| | Default value for GenericDeviceClass attribute. More...
|
| |
| #define | ZB_ZCL_BASIC_GENERIC_DEVICE_TYPE_DEFAULT_VALUE ((zb_uint8_t)0xFF) |
| | Default value for GenericDeviceType attribute. More...
|
| |
| #define | ZB_ZCL_BASIC_PRODUCT_CODE_DEFAULT_VALUE {0} |
| | Default value for ProductCode attribute. More...
|
| |
| #define | ZB_ZCL_BASIC_PRODUCT_URL_DEFAULT_VALUE {0} |
| | Default value for ProductURL attribute. More...
|
| |
| #define | ZB_ZCL_BASIC_MANUFACTURER_VERSION_DETAILS_DEFAULT_VALUE {0} |
| | Default value for ManufacturerVersionDetails attribute. More...
|
| |
| #define | ZB_ZCL_BASIC_SERIAL_NUMBER_DEFAULT_VALUE {0} |
| | Default value for SerialNumber attribute. More...
|
| |
| #define | ZB_ZCL_BASIC_PRODUCT_LABEL_DEFAULT_VALUE {0} |
| | Default value for ProductLabel attribute. More...
|
| |
| #define | ZB_ZCL_BASIC_LOCATION_DESCRIPTION_DEFAULT_VALUE {0} |
| | Default value for location description attribute. More...
|
| |
| #define | ZB_ZCL_BASIC_PHYSICAL_ENVIRONMENT_DEFAULT_VALUE (ZB_ZCL_BASIC_ENV_UNSPECIFIED) |
| | Default value for Physical environment attribute. More...
|
| |
| #define | ZB_ZCL_BASIC_DEVICE_ENABLED_DEFAULT_VALUE ((zb_uint8_t)0x01) |
| | Default value for Device enabled attribute. More...
|
| |
| #define | ZB_ZCL_BASIC_ALARM_MASK_DEFAULT_VALUE (ZB_ZCL_BASIC_ALARM_MASK_HW_FAULT) |
| | Default value for Alarm mask attribute. More...
|
| |
| #define | ZB_ZCL_BASIC_DISABLE_LOCAL_CONFIG_DEFAULT_VALUE ((zb_zcl_basic_disable_local_conf_t){0,0,0}) |
| | Default value for Disable local config attribute. More...
|
| |
| #define | ZB_ZCL_BASIC_SW_BUILD_ID_DEFAULT_VALUE {0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0, 0} |
| | Default value for SWBuildId attribute. More...
|
| |
| #define | ZB_ZCL_DECLARE_BASIC_ATTRIB_LIST(attr_list, zcl_version, power_source) |
| | Declare attribute list for Basic cluster. More...
|
| |
| #define | ZB_ZCL_DECLARE_BASIC_WITH_DEVICE_ENABLED_ATTRIB_LIST(attr_list, zcl_version, power_source, device_enabled) |
| | Declare attribute list for Basic cluster. More...
|
| |
| #define | ZB_ZCL_DECLARE_BASIC_ATTRIB_LIST_EXT( attr_list, zcl_version, app_version, stack_version, hardware_version, manufacturer_name, model_id, date_code, power_source, location_id, ph_env, sw_build_id) |
| | Declare attribute list for Basic cluster (extended attribute set). More...
|
| |
| #define | ZB_ZCL_DECLARE_BASIC_WITH_DEVICE_ENABLED_ATTRIB_LIST_EXT( attr_list, zcl_version, app_version, stack_version, hardware_version, manufacturer_name, model_id, date_code, power_source, location_id, ph_env, sw_build_id, device_enabled) |
| | Declare attribute list for Basic cluster (extended attribute set). More...
|
| |
| #define | ZB_ZCL_CLUSTER_ID_BASIC_MANUFACTURER_NAME_MAX_LEN 32 |
| |
| #define | ZB_ZCL_CLUSTER_ID_BASIC_MODEL_IDENTIFIER_MAX_LEN 32 |
| |
| #define | ZB_ZCL_DECLARE_BASIC_ATTR_LIST(attr_list, attrs) ZB_ZCL_DECLARE_BASIC_ATTRIB_LIST(attr_list, &attrs.zcl_version, &attrs.power_source) |
| | Declare attribute list for Basic cluster cluster. More...
|
| |
| enum | zb_zcl_basic_info_attr_e {
ZB_ZCL_ATTR_BASIC_ZCL_VERSION_ID = 0x0000,
ZB_ZCL_ATTR_BASIC_APPLICATION_VERSION_ID = 0x0001,
ZB_ZCL_ATTR_BASIC_STACK_VERSION_ID = 0x0002,
ZB_ZCL_ATTR_BASIC_HW_VERSION_ID = 0x0003,
ZB_ZCL_ATTR_BASIC_MANUFACTURER_NAME_ID = 0x0004,
ZB_ZCL_ATTR_BASIC_MODEL_IDENTIFIER_ID = 0x0005,
ZB_ZCL_ATTR_BASIC_DATE_CODE_ID = 0x0006,
ZB_ZCL_ATTR_BASIC_POWER_SOURCE_ID = 0x0007,
ZB_ZCL_ATTR_BASIC_GENERIC_DEVICE_CLASS_ID = 0x0008,
ZB_ZCL_ATTR_BASIC_GENERIC_DEVICE_TYPE_ID = 0x0009,
ZB_ZCL_ATTR_BASIC_PRODUCT_CODE_ID = 0x000a,
ZB_ZCL_ATTR_BASIC_PRODUCT_URL_ID = 0x000b,
ZB_ZCL_ATTR_BASIC_MANUFACTURER_VERSION_DETAILS_ID = 0x000c,
ZB_ZCL_ATTR_BASIC_SERIAL_NUMBER_ID = 0x000d,
ZB_ZCL_ATTR_BASIC_PRODUCT_LABEL_ID = 0x000e,
ZB_ZCL_ATTR_BASIC_SW_BUILD_ID = 0x4000
} |
| | Basic cluster information attribute set identifiers. More...
|
| |
| enum | zb_zcl_basic_settings_attr_e {
ZB_ZCL_ATTR_BASIC_LOCATION_DESCRIPTION_ID = 0x0010,
ZB_ZCL_ATTR_BASIC_PHYSICAL_ENVIRONMENT_ID = 0x0011,
ZB_ZCL_ATTR_BASIC_DEVICE_ENABLED_ID = 0x0012,
ZB_ZCL_ATTR_BASIC_ALARM_MASK_ID = 0x0013,
ZB_ZCL_ATTR_BASIC_DISABLE_LOCAL_CONFIG_ID = 0x0014
} |
| | Basic cluster settings attribute set identifiers. More...
|
| |
| enum | zb_zcl_basic_power_source_e {
ZB_ZCL_BASIC_POWER_SOURCE_UNKNOWN = 0x00,
ZB_ZCL_BASIC_POWER_SOURCE_MAINS_SINGLE_PHASE = 0x01,
ZB_ZCL_BASIC_POWER_SOURCE_MAINS_THREE_PHASE = 0x02,
ZB_ZCL_BASIC_POWER_SOURCE_BATTERY = 0x03,
ZB_ZCL_BASIC_POWER_SOURCE_DC_SOURCE = 0x04,
ZB_ZCL_BASIC_POWER_SOURCE_EMERGENCY_MAINS_CONST = 0x05,
ZB_ZCL_BASIC_POWER_SOURCE_EMERGENCY_MAINS_TRANSF = 0x06
} |
| | Permitted values for "Power source" attribute. More...
|
| |
| enum | zb_zcl_basic_physical_env_e { ZB_ZCL_BASIC_ENV_UNSPECIFIED = 0,
ZB_ZCL_BASIC_ENV_UNKNOWN = 0xff
} |
| | Basic permitted values for "Physical environment" attribute. More...
|
| |
| enum | zb_zcl_basic_alarm_mask_e { ZB_ZCL_BASIC_ALARM_MASK_HW_FAULT = 0,
ZB_ZCL_BASIC_ALARM_MASK_SW_FAULT = 1
} |
| | Permitted bits for "Alarm mask" attribute. More...
|
| |
| typedef struct zb_zcl_basic_disable_local_conf_s | zb_zcl_basic_disable_local_conf_t |
| | Value structure for "Disable local config" attribute. More...
|
| |
| typedef struct zb_zcl_basic_attrs_s | zb_zcl_basic_attrs_t |
| | Basic cluster attributes. More...
|
| |