Logo
Developing with ZBOSS for Zigbee
zb_se_sas.h File Reference

Macros

#define ZB_SE_MAX_SUCCESSION_CBKE_RETRIES   10
 
#define ZB_SE_PAUSE_IN_CBKE_RETRIES   ZB_MILLISECONDS_TO_BEACON_INTERVAL(15 * 60 * 1000)
 
#define ZB_SE_JOIN_DEV_CBKE_TIMEOUT   ZB_MILLISECONDS_TO_BEACON_INTERVAL(20 * 60 * 1000)
 
#define ZB_SE_PREFERRED_24_CHANNELS   ((1<<11)|(1<<14)|(1<<15)|(1<<19)|(1<<20)|(1<<24)|(1<<25))
 
#define ZB_SE_MAX_FORMATION_RETRIES   3
 

Macro Definition Documentation

§ ZB_SE_JOIN_DEV_CBKE_TIMEOUT

#define ZB_SE_JOIN_DEV_CBKE_TIMEOUT   ZB_MILLISECONDS_TO_BEACON_INTERVAL(20 * 60 * 1000)

§ ZB_SE_MAX_FORMATION_RETRIES

#define ZB_SE_MAX_FORMATION_RETRIES   3

§ ZB_SE_MAX_SUCCESSION_CBKE_RETRIES

#define ZB_SE_MAX_SUCCESSION_CBKE_RETRIES   10

§ ZB_SE_PAUSE_IN_CBKE_RETRIES

#define ZB_SE_PAUSE_IN_CBKE_RETRIES   ZB_MILLISECONDS_TO_BEACON_INTERVAL(15 * 60 * 1000)

§ ZB_SE_PREFERRED_24_CHANNELS

#define ZB_SE_PREFERRED_24_CHANNELS   ((1<<11)|(1<<14)|(1<<15)|(1<<19)|(1<<20)|(1<<24)|(1<<25))