#include <zboss_api_zgp.h>
Data Fields | |
| zb_uint8_t | status |
| zb_uint8_t | receive_reports [(((3U)+7U)/8U)] |
| zb_uint8_t | reply_buf |
| zb_bool_t | need_reply |
| zgp_app_tbl_ent_t | base |
| zgp_app_tbl_ent_t zgp_runtime_app_tbl_ent_s::base |
| zb_bool_t zgp_runtime_app_tbl_ent_s::need_reply |
| zb_uint8_t zgp_runtime_app_tbl_ent_s::receive_reports[((( 3U)+7U)/8U)] |
| zb_uint8_t zgp_runtime_app_tbl_ent_s::reply_buf |
| zb_uint8_t zgp_runtime_app_tbl_ent_s::status |