Logo
Developing with ZBOSS for Zigbee
zgp_report_desc_s Struct Reference

#include <zboss_api_zgp.h>

Data Fields

zgp_report_desc_options_t options
 
zb_uint16_t timeout
 
zb_uint8_t point_descs_data_len
 
zb_uint8_t point_descs_data [32U]
 

Field Documentation

§ options

zgp_report_desc_options_t zgp_report_desc_s::options

§ point_descs_data

zb_uint8_t zgp_report_desc_s::point_descs_data[32U]

§ point_descs_data_len

zb_uint8_t zgp_report_desc_s::point_descs_data_len

§ timeout

zb_uint16_t zgp_report_desc_s::timeout

The documentation for this struct was generated from the following file: