Logo
Developing with ZBOSS for Zigbee
zgp_data_point_desc_s Struct Reference

#include <zboss_api_zgp.h>

Data Fields

zgp_data_point_desc_options_t options
 
zb_uint16_t cluster_id
 
zb_uint16_t manuf_id
 
zgp_attr_record_t attr_records_data [4U]
 

Field Documentation

§ attr_records_data

zgp_attr_record_t zgp_data_point_desc_s::attr_records_data[4U]

§ cluster_id

zb_uint16_t zgp_data_point_desc_s::cluster_id

§ manuf_id

zb_uint16_t zgp_data_point_desc_s::manuf_id

§ options

zgp_data_point_desc_options_t zgp_data_point_desc_s::options

The documentation for this struct was generated from the following file: