Logo
Developing with ZBOSS for Zigbee
zb_zll_commissioning_device_information_req_s Struct Reference

Parsed Commissioning.DeviceInformationRequest payload. More...

#include <zb_zcl_touchlink_commissioning.h>

Data Fields

zb_uint32_t trans_id
 Inter-PAN transaction identifier. More...
 
zb_uint8_t start_idx
 Start index. More...
 

Detailed Description

Parsed Commissioning.DeviceInformationRequest payload.

See also
ZCL spec, subclause 13.3.2.1.2.

Field Documentation

§ start_idx

zb_uint8_t zb_zll_commissioning_device_information_req_s::start_idx

Start index.

§ trans_id

zb_uint32_t zb_zll_commissioning_device_information_req_s::trans_id

Inter-PAN transaction identifier.


The documentation for this struct was generated from the following file: