Parameters for beacon_survey_req command. More...
#include <zboss_api_zdo.h>
Data Fields | |
| zb_uint8_t | channel_page_cnt |
| zb_uint32_t | channel_page_list [10U] |
| zb_uint8_t | config_mask |
| zb_uint16_t | dst_addr |
Parameters for beacon_survey_req command.
| zb_uint8_t zb_zdo_mgmt_beacon_survey_param_s::channel_page_cnt |
| zb_uint32_t zb_zdo_mgmt_beacon_survey_param_s::channel_page_list[10U] |
| zb_uint8_t zb_zdo_mgmt_beacon_survey_param_s::config_mask |
| zb_uint16_t zb_zdo_mgmt_beacon_survey_param_s::dst_addr |
destination address