#include <zb_zcl_tunneling.h>
Data Fields | |
| zb_uint16_t | dst_addr |
| zb_uint8_t | dst_ep |
| zb_uint8_t | src_ep |
| zb_zcl_tunneling_request_tunnel_t | tunnel_options |
| zb_uint16_t | close_tunnel_timeout |
| zb_uint16_t | max_incoming_to_srv_transfer_size |
| zb_uint16_t zb_zcl_tunneling_srv_rec_s::close_tunnel_timeout |
| zb_uint16_t zb_zcl_tunneling_srv_rec_s::dst_addr |
| zb_uint8_t zb_zcl_tunneling_srv_rec_s::dst_ep |
| zb_uint16_t zb_zcl_tunneling_srv_rec_s::max_incoming_to_srv_transfer_size |
| zb_uint8_t zb_zcl_tunneling_srv_rec_s::src_ep |
| zb_zcl_tunneling_request_tunnel_t zb_zcl_tunneling_srv_rec_s::tunnel_options |