Logo
Developing with ZBOSS for Zigbee
zb_zcl_tunnel_transfer_data_req_internal_s Struct Reference

Tunnel Transfer Data Request command internal payload. More...

#include <zb_zcl_tunnel.h>

Data Fields

zb_zcl_tunnel_transfer_data_req_t req_header
 
zb_uint8_ttun_data
 

Detailed Description

Tunnel Transfer Data Request command internal payload.

Field Documentation

§ req_header

zb_zcl_tunnel_transfer_data_req_t zb_zcl_tunnel_transfer_data_req_internal_s::req_header

§ tun_data

zb_uint8_t* zb_zcl_tunnel_transfer_data_req_internal_s::tun_data

The documentation for this struct was generated from the following file: