Parameters to pass to device callback for incoming check in. More...
#include <zb_zcl_poll_control.h>
Data Fields | |
| zb_uint16_t | fast_poll_timeout |
| zb_uint16_t | short_addr |
| zb_uint8_t | ep |
Parameters to pass to device callback for incoming check in.
| zb_uint8_t zb_zcl_poll_control_check_in_cli_param_s::ep |
| zb_uint16_t zb_zcl_poll_control_check_in_cli_param_s::fast_poll_timeout |
| zb_uint16_t zb_zcl_poll_control_check_in_cli_param_s::short_addr |