Structure representation of OTA File Sub-element, see ZCL8 specification, subsection 11.4.3. More...
#include <zb_zcl_ota_upgrade.h>
Data Fields | |
| zb_uint16_t | tag_id |
| zb_uint32_t | length |
| zb_uint8_t | value [1] |
Structure representation of OTA File Sub-element, see ZCL8 specification, subsection 11.4.3.
| zb_uint32_t zb_zcl_ota_upgrade_sub_element_s::length |
Tag ID
| zb_uint16_t zb_zcl_ota_upgrade_sub_element_s::tag_id |
| zb_uint8_t zb_zcl_ota_upgrade_sub_element_s::value[1] |
length