Logo
Developing with ZBOSS for Zigbee
zb_zcl_ota_upgrade_image_notify_s Struct Reference

Structure representation of Image Notify response command payload. More...

#include <zb_zcl_ota_upgrade.h>

Data Fields

zb_uint8_t payload_type
 
zb_uint8_t query_jitter
 
zb_uint16_t manufacturer
 
zb_uint16_t image_type
 
zb_uint32_t file_version
 

Detailed Description

Structure representation of Image Notify response command payload.

See also
ZCL8 specification, subsection 11.13.3.1

Field Documentation

§ file_version

zb_uint32_t zb_zcl_ota_upgrade_image_notify_s::file_version

Image type

§ image_type

zb_uint16_t zb_zcl_ota_upgrade_image_notify_s::image_type

Manufacturer code

§ manufacturer

zb_uint16_t zb_zcl_ota_upgrade_image_notify_s::manufacturer

Query jitter

§ payload_type

zb_uint8_t zb_zcl_ota_upgrade_image_notify_s::payload_type

§ query_jitter

zb_uint8_t zb_zcl_ota_upgrade_image_notify_s::query_jitter

The documentation for this struct was generated from the following file: