Logo
Developing with ZBOSS for Zigbee
zb_zcl_multi_value_attrs_s Struct Reference

Multistate Value cluster attributes. More...

#include <zb_zcl_multistate_value.h>

Data Fields

zb_char_t description [16+1]
 Description attribute, ZCL spec 3.14.11.4. More...
 
zb_bool_t out_of_service
 OutOfService attribute, ZCL spec 3.14.11.1. More...
 
zb_single_t present_value
 PresentValue attribute, ZCL spec 3.14.11.2. More...
 
zb_uint8_t reliability
 PriorityArray attribute, ZCL spec 3.14.11.6. More...
 
zb_single_t relinquish_default
 Reliability attribute, ZCL spec 3.14.11.7. More...
 
zb_uint8_t status_flags
 StatusFlags attribute, ZCL spec 3.14.11.3. More...
 
zb_uint32_t application_type
 ApplicationType attribute, ZCL spec 3.14.11.19. More...
 

Detailed Description

Multistate Value cluster attributes.

Field Documentation

§ application_type

zb_uint32_t zb_zcl_multi_value_attrs_s::application_type

ApplicationType attribute, ZCL spec 3.14.11.19.

See also
ZB_ZCL_ATTR_MULTI_VALUE_APPLICATION_TYPE_ID

§ description

zb_char_t zb_zcl_multi_value_attrs_s::description[16+1]

Description attribute, ZCL spec 3.14.11.4.

See also
ZB_ZCL_ATTR_MULTI_VALUE_DESCRIPTION_ID

§ out_of_service

zb_bool_t zb_zcl_multi_value_attrs_s::out_of_service

OutOfService attribute, ZCL spec 3.14.11.1.

See also
ZB_ZCL_ATTR_MULTI_VALUE_OUT_OF_SERVICE_ID

§ present_value

zb_single_t zb_zcl_multi_value_attrs_s::present_value

PresentValue attribute, ZCL spec 3.14.11.2.

See also
ZB_ZCL_ATTR_MULTI_VALUE_PRESENT_VALUE_ID

§ reliability

zb_uint8_t zb_zcl_multi_value_attrs_s::reliability

PriorityArray attribute, ZCL spec 3.14.11.6.

Reliability attribute, ZCL spec 3.14.11.9

See also
ZB_ZCL_ATTR_MULTI_VALUE_RELIABILITY_ID

§ relinquish_default

zb_single_t zb_zcl_multi_value_attrs_s::relinquish_default

Reliability attribute, ZCL spec 3.14.11.7.

See also
ZB_ZCL_ATTR_MULTI_VALUE_RELINQUISH_DEFAULT_ID

§ status_flags

zb_uint8_t zb_zcl_multi_value_attrs_s::status_flags

StatusFlags attribute, ZCL spec 3.14.11.3.

See also
ZB_ZCL_ATTR_MULTI_VALUE_STATUS_FLAGS_ID

The documentation for this struct was generated from the following file: