Data for Device user application callback. This structure has receive to User application callback (see zb_callback_t).
More...
#include <zboss_api_zcl.h>
Data for Device user application callback. This structure has receive to User application callback (see zb_callback_t).
§ attr_type
§ cb_param
| union { ... }
zb_zcl_device_callback_param_s::cb_param |
§ device_cb_id
§ endpoint
| zb_uint8_t zb_zcl_device_callback_param_s::endpoint |
§ gnr
| zb_zcl_device_cmd_generic_param_t zb_zcl_device_callback_param_s::gnr |
§ set_attr_value_param
| zb_zcl_set_attr_value_param_t zb_zcl_device_callback_param_s::set_attr_value_param |
§ status
| zb_ret_t zb_zcl_device_callback_param_s::status |
Return status (see zb_ret_t)
The documentation for this struct was generated from the following file:
- /conan-data/ti_zigbee/9.14.00.04/library-lprf/ga/build/f6d18801b7b469a709ae7e8290b03ecdc7a7ad4c/zboss_r23/include/zboss_api_zcl.h