Logo
Developing with ZBOSS for Zigbee
zb_mult_buf_s Struct Reference

#include <zboss_api_buf.h>

Data Fields

zb_buf_hdr_t hdr
 
zb_uint8_t buf [152U]
 

Detailed Description

Packet buffer

Field Documentation

§ buf

zb_uint8_t zb_mult_buf_s::buf[152U]

Data

§ hdr

zb_buf_hdr_t zb_mult_buf_s::hdr

Buffer header, if buffer is used


The documentation for this struct was generated from the following file: